您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
NO.6312VI - Crocodile Clamps
JW Winco
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Wedge Clamps
No. 6312VI
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_3/wedge_clamps/no_6312_vi/no_6312_vi_asmtab.prj},{NB=Crocodile Clamp NO.6312VI-B21-M16-160 (0)},{PARTNUMBER=NO.6312VI-B21-M16-160},{ITEMID=A376038},{AW=5700},{D=B21},{T=M16},{TNDM=16},{TKDM=13.546},{L=160},{CL=60},{H4=0},{H4MIN=0},{H4MAX=40},{AF=4},{H1=42},{H2=27},{H3=20},{B1L1=62x187},{B1=62},{L1=187},{B2=30},{L3=44},{L4=44},{H5=30},{L2=14},{WEIGHT=2.5870},{CTN=84662020},{ROHS=},{INFOWINCO=Product details},{K1=34},{K2=137.3},{H42=26.0},{A1=13.90853},{PPATH=no_6312_vi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D
[mm]
T
Thread
ⁿ/ₐ
L
Length
[mm]
CL
Clamp Force
[mm]
AF
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
B1L1
b1 X l1
[mm]
B2
[mm]
L3
F max
[mm]
L4
[mm]
H5
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Crocodile Clamp NO.6312VI...
NO.6312VI-B13-M12-100
B13
M12
100
30
4
27
17
12
44x115
30
25
30
18
11
0.6390
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B13-M12-125
B13
M12
125
30
4
27
17
12
44x115
30
25
30
18
11
0.6590
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B17-M12-125
B17
M12
125
40
4
36
21
17
55x150
41
35
36
20
12
1.5350
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B17-M12-160
B17
M12
160
40
4
36
21
17
55x150
41
35
36
20
12
1.5580
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B17-M16-125
B17
M16
125
40
4
36
21
17
55x150
41
35
36
20
12
1.6600
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B17-M16-160
B17
M16
160
40
4
36
21
17
55x150
41
35
36
20
12
1.7180
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B21-M16-160
B21
M16
160
60
4
42
27
20
62x187
30
44
44
30
14
2.5870
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B21-M16-200
B21
M16
200
60
4
42
27
20
62x187
30
44
44
30
14
2.6250
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B21-M20-160
B21
M20
160
60
5
42
27
20
62x187
30
44
44
30
14
2.7440
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B21-M20-200
B21
M20
200
60
5
42
27
20
62x187
30
44
44
30
14
2.8330
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B25-M20-200
B25
M20
200
75
5
51
34
24
70x235
30
60
47
31
17
4.0710
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B25-M20-250
B25
M20
250
75
5
51
34
24
70x235
30
60
47
31
17
4.1710
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B25-M24-200
B25
M24
200
75
5
51
34
24
70x235
30
60
47
31
17
4.3730
84662020
Crocodile Clamp NO.6312VI...
NO.6312VI-B25-M24-250
B25
M24
250
75
5
51
34
24
70x235
30
60
47
31
17
4.5240
84662020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求