您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NLMF - Circular Flange Type Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Asia Series
Circular Flanged
No Pilot
Standard
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/asia_series/circular_flanged/no_pilot/standard/nlmf.prj},{NB=NLMF16UU},{NOTE=NOTE Please make selection from top to bottom},{MN=NLMF16},{BT=Circular Flanged},{SL=UU},{DR=16},{DRTOL=+0/-0.009},{D=28},{DTOL=+0/-0.013},{L=37},{LTOL=+0/-0.20},{D1=48},{K=37},{H=6},{FD=38},{LD1=4.5},{LD2=7.5},{LH=4.1},{SQ=0.012},{ECC=0.012},{BR=5},{BLRD=79},{BLRS=120},{WGT=0.122}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[mm]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[mm]
LTOL
Length Tol.
[mm]
SQ
Squareness
[mm]
ECC
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[Kg]
NLMF6UU
NLMF6UU
NOTE Please make selectio...
Circular Flanged
6
+0/-0.009
12
+0/-0.011
19
+0/-0.20
0.012
0.012
4
21
27
0.022
NLMF8SUU
NLMF8SUU
NOTE Please make selectio...
Circular Flanged
8
+0/-0.009
15
+0/-0.011
17
+0/-0.20
0.012
0.012
4
18
22
NLMF8UU
NLMF8UU
NOTE Please make selectio...
Circular Flanged
8
+0/-0.009
15
+0/-0.011
24
+0/-0.20
0.012
0.012
4
28
40
0.035
NLMF10UU
NLMF10UU
NOTE Please make selectio...
Circular Flanged
10
+0/-0.009
19
+0/-0.013
29
+0/-0.20
0.012
0.012
4
38
56
0.066
NLMF12UU
NLMF12UU
NOTE Please make selectio...
Circular Flanged
12
+0/-0.009
21
+0/-0.013
30
+0/-0.20
0.012
0.012
4
52
80
0.070
NLMF13UU
NLMF13UU
NOTE Please make selectio...
Circular Flanged
13
+0/-0.009
23
+0/-0.013
32
+0/-0.20
0.012
0.012
4
52
80
0.079
NLMF16UU
NLMF16UU
NOTE Please make selectio...
Circular Flanged
16
+0/-0.009
28
+0/-0.013
37
+0/-0.20
0.012
0.012
5
79
120
0.122
NLMF20UU
NLMF20UU
NOTE Please make selectio...
Circular Flanged
20
+0/-0.010
32
+0/-0.016
42
+0/-0.20
0.015
0.015
5
90
140
0.163
NLMF25UU
NLMF25UU
NOTE Please make selectio...
Circular Flanged
25
+0/-0.010
40
+0/-0.016
59
+0/-0.30
0.015
0.015
6
100
160
0.311
NLMF30UU
NLMF30UU
NOTE Please make selectio...
Circular Flanged
30
+0/-0.010
45
+0/-0.016
64
+0/-0.30
0.015
0.015
6
160
280
0.420
NLMF35UU
NLMF35UU
NOTE Please make selectio...
Circular Flanged
35
+0/-0.012
52
+0/-0.019
70
+0/-0.30
0.020
0.020
6
170
320
0.600
NLMF40UU
NLMF40UU
NOTE Please make selectio...
Circular Flanged
40
+0/-0.012
60
+0/-0.019
80
+0/-0.30
0.020
0.020
6
220
410
0.749
NLMF50UU
NLMF50UU
NOTE Please make selectio...
Circular Flanged
50
+0/-0.012
80
+0/-0.019
100
+0/-0.30
0.020
0.020
6
390
810
1.960
NLMF60UU
NLMF60UU
NOTE Please make selectio...
Circular Flanged
60
+0/-0.015
90
+0/-0.022
110
+0/-0.30
0.025
0.025
6
480
1020
2.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求