目錄: Cleveland Lineartechnik
Created: 02.04.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
NEU - Needle roller bearing slide guide for attaching motors
Cleveland Lineartechnik
Needle Roller Bearing Slides
Slides NE-NCE
Powered by
CAD模型選擇
{cleveland_lineartechnik/needle_roller_bearing_slides/slides_ne_nce_01_027/neu_slide_guide_asmtab.prj},{NB=NEU-14-300-1010-500-RV-23 x 4-NR-0-0-0(0)},{TYPE=NEU},{TYP=N},{AF=E},{GR=14},{A=300},{B=1010},{C=500},{POS=0},{SP=Planetary roller screw Ø x pitch},{ST=23 x 4},{MA=NR},{FB=With standard bellows cover},{BIT=WB},{BAT=WB},{SZ=0},{D=75},{A1=375},{D2=32},{B1=508},{B2=480},{E=20},{EX=90},{F=26.0},{RS=23 x 4},{G=130.0},{LC=39200},{MX=9290.0},{MY=6600.0},{MZ=6600.0},{PPATH=assemblies/neu_slide_guide_asmtpl.prj},{BH=490},{EH=970},{TO=15},{D1H=8xM12},{FH=200},{GH=290},{HH=468},{DH=255},{D2H=8xM12},{TU=15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Slides type
ⁿ/ₐ
AF
Execution
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Carriage width
[mm]
B
Length of the outer part
[mm]
C
Hub
[mm]
SP
Spindle type
ⁿ/ₐ
ST
Spindle slope
ⁿ/ₐ
FB
Bellow
ⁿ/ₐ
D
[mm]
A1
[mm]
D2
[mm]
B1
Length of the inner part
[mm]
B2
[mm]
E
[mm]
EX
[mm]
F
[mm]
G
Weight
[kg]
LC
Load capacity
[N]
MX
Torque
[Nm]
MY
Torque
[Nm]
MZ
Torque
[Nm]
BH
[mm]
EH
[mm]
TO
[mm]
D1H
[mm]
FH
[mm]
GH
[mm]
HH
[mm]
DH
[mm]
D2H
[mm]
TU
[mm]
NEU-1-300-410-100-RV-23 x...
Needle roller bearing sli...
For attaching motors
1
300
410
100
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
308
280
20
70
26.0
70.0
21000
5520.0
2100.0
2100.0
190
370
15
8xM10
200
90
268
255
8xM12
15
NEU-2-300-510-200-RV-23 x...
Needle roller bearing sli...
For attaching motors
2
300
510
200
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
308
280
20
70
26.0
75.0
21000
5520.0
2100.0
2100.0
0
0
0
0
0
90
268
255
8xM12
15
NEU-3-300-610-300-RV-23 x...
Needle roller bearing sli...
For attaching motors
3
300
610
300
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
308
280
20
70
26.0
83.0
21000
5520.0
2100.0
2100.0
190
570
15
8xM12
200
90
268
255
8xM12
15
NEU-4-300-710-400-RV-23 x...
Needle roller bearing sli...
For attaching motors
4
300
710
400
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
308
280
20
70
26.0
90.0
21000
5520.0
2100.0
2100.0
290
670
15
8xM12
200
90
268
255
8xM12
15
NEU-5-300-610-200-RV-23 x...
Needle roller bearing sli...
For attaching motors
5
300
610
200
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
408
380
20
70
26.0
93.0
30200
7440.0
4060.0
4060.0
190
570
15
8xM12
200
190
368
255
8xM12
15
NEU-6-300-710-300-RV-23 x...
Needle roller bearing sli...
For attaching motors
6
300
710
300
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
408
380
20
70
26.0
98.0
30200
7440.0
4060.0
4060.0
290
670
15
8xM12
200
190
368
255
8xM12
15
NEU-7-300-810-400-RV-23 x...
Needle roller bearing sli...
For attaching motors
7
300
810
400
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
408
380
20
70
26.0
105.0
30200
7440.0
4060.0
4060.0
0
0
0
0
0
190
368
255
8xM12
15
NEU-8-300-910-500-RV-23 x...
Needle roller bearing sli...
For attaching motors
8
300
910
500
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
408
380
20
90
26.0
113.0
30200
7440.0
4060.0
4060.0
290
870
15
8xM12
200
190
368
255
8xM12
15
NEU-9-300-1010-600-RV-23 ...
Needle roller bearing sli...
For attaching motors
9
300
1010
600
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
408
380
20
100
26.0
120.0
30200
7440.0
4060.0
4060.0
490
970
15
8xM12
200
190
368
255
8xM12
15
NEU-10-300-1110-700-RV-23...
Needle roller bearing sli...
For attaching motors
10
300
1110
700
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
408
380
20
100
26.0
127.0
30200
7440.0
4060.0
4060.0
0
0
0
0
0
190
368
255
8xM12
15
NEU-11-300-1210-800-RV-23...
Needle roller bearing sli...
For attaching motors
11
300
1210
800
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
408
380
20
110
26.0
133.0
30200
7440.0
4060.0
4060.0
490
1170
15
8xM12
200
190
368
255
8xM12
15
NEU-12-300-810-300-RV-23 ...
Needle roller bearing sli...
For attaching motors
12
300
810
300
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
508
480
20
70
26.0
115.0
39200
9290.0
6600.0
6600.0
0
0
0
0
0
290
468
255
8xM12
15
NEU-13-300-910-400-RV-23 ...
Needle roller bearing sli...
For attaching motors
13
300
910
400
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
508
480
20
70
26.0
123.0
39200
9290.0
6600.0
6600.0
290
870
15
8xM12
200
290
468
255
8xM12
15
NEU-14-300-1010-500-RV-23...
Needle roller bearing sli...
For attaching motors
14
300
1010
500
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
508
480
20
90
26.0
130.0
39200
9290.0
6600.0
6600.0
490
970
15
8xM12
200
290
468
255
8xM12
15
NEU-15-300-1110-600-RV-23...
Needle roller bearing sli...
For attaching motors
15
300
1110
600
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
508
480
20
100
26.0
137.0
39200
9290.0
6600.0
6600.0
0
0
0
0
0
290
468
255
8xM12
15
NEU-16-300-1210-700-RV-23...
Needle roller bearing sli...
For attaching motors
16
300
1210
700
Planetary roller screw Ø ...
23 x 4
With standard bellows cov...
75
375
32
508
480
20
100
26.0
142.0
39200
9290.0
6600.0
6600.0
490
1170
15
8xM12
200
290
468
255
8xM12
15
NEU-17-400-610-200-RV-30 ...
Needle roller bearing sli...
For attaching motors
17
400
610
200
Planetary roller screw Ø ...
30 x 4
With standard bellows cov...
102
480
37
408
380
30
70
34.0
174.0
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NEU-18-400-710-300-RV-30 ...
Needle roller bearing sli...
For attaching motors
18
400
710
300
Planetary roller screw Ø ...
30 x 4
With standard bellows cov...
102
480
37
408
380
30
70
34.0
186.0
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NEU-19-400-810-400-RV-30 ...
Needle roller bearing sli...
For attaching motors
19
400
810
400
Planetary roller screw Ø ...
30 x 4
With standard bellows cov...
102
480
37
408
380
30
90
34.0
200.0
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NEU-20-400-910-500-RV-30 ...
Needle roller bearing sli...
For attaching motors
20
400
910
500
Planetary roller screw Ø ...
30 x 4
With standard bellows cov...
102
480
37
408
380
30
90
34.0
213.0
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NEU-21-400-1010-600-RV-30...
Needle roller bearing sli...
For attaching motors
21
400
1010
600
Planetary roller screw Ø ...
30 x 4
With standard bellows cov...
102
480
37
408
380
30
100
34.0
227.0
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NEU-22-400-1110-700-RV-30...
Needle roller bearing sli...
For attaching motors
22
400
1110
700
Planetary roller screw Ø ...
30 x 4
With standard bellows cov...
102
480
37
408
380
30
100
34.0
240.0
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NEU-23-400-1210-800-RV-30...
Needle roller bearing sli...
For attaching motors
23
400
1210
800
Planetary roller screw Ø ...
30 x 4
With standard bellows cov...
102
480
37
408
380
30
110
34.0
254.0
44300
13000.0
5920.0
5920.0
0
0
0
0
0
0
0
0
0
0
NEU-24-400-810-300-RV-30 ...
Needle roller bearing sli...
For attaching motors
24
400
810
300
Planetary roller screw Ø ...
30 x 4
With standard bellows cov...
102
480
37
508
480
30
90
34.0
215.0
58150
16430.0
9750.0
9750.0
0
0
0
0
0
0
0
0
0
0
NEU-25-400-910-400-RV-30 ...
Needle roller bearing sli...
For attaching motors
25
400
910
400
Planetary roller screw Ø ...
30 x 4
With standard bellows cov...
102
480
37
508
480
30
90
34.0
230.0
58150
16430.0
9750.0
9750.0
0
0
0
0
0
0
0
0
0
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求