NEMA 12 Lay-In Wireway, 45° Elbow, Top Opening - Wireway
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/nema_12_layin_w_45_elbow_to_asmtab.prj},{NB=44-12LE45A},{PN=44-12LE45A},{SIZE=4x4},{H=4.00},{W=4.00},{A=3.70},{G1=14},{G2=10},{LOD=},{R=0.25},{DIA=0.281},{E=4.820},{F=5.500},{W11=4.02},{W3=5.64},{K=2.54},{PPATH=parts/parts_krpo/nema_12_layin_w_45_elbow_to_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
H
[Inch]
HMM
H
[mm]
W
[Inch]
WMM
W
[mm]
A
[Inch]
AMM
A
[mm]
22-12LE45A
22-12LE45A
2.5x2.5
2.50
64
2.50
64
3.12
79
44-12LE45A
44-12LE45A
4x4
4.00
102
4.00
102
3.70
94
66-12LE45A
66-12LE45A
6x6
6.00
152
6.00
152
4.46
113
88-12LE45A
88-12LE45A
8x8
8.00
203
8.00
203
5.23
133
126-12LE45A
126-12LE45A
12x6
6.00
152
12.00
305
6.76
172
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求