目錄: Cleveland Lineartechnik
Created: 02.04.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
NE - Needle roller bearing slide guide for attaching motors
Cleveland Lineartechnik
Needle Roller Bearing Slides
Slides NE-NCE
Powered by
CAD模型選擇
{cleveland_lineartechnik/needle_roller_bearing_slides/slides_ne_nce_01_027/ne_slide_guide_asmtab.prj},{NB=NE,N-14-200-335-100-RV-15*2/15*4-NR-0-0-0-0(0)},{TYPE=NE},{TYP=N},{AF=E},{GR=14},{A=200},{B=335},{C=100},{POS=0},{SP=RV},{MA=NR},{FB=0},{BIT=WB},{BAT=WB},{SZ=0},{MOUNT=N},{D=58},{A1=250},{D2=24},{B1=220},{B2=200},{E=16},{F=21.5},{PS=15*2/15*4},{BS=20*4},{G=22.5},{LC=28600},{MX=1270.0},{MY=800.0},{MZ=800.0},{PPATH=assemblies/ne_slide_guide_asmtpl.prj},{BH=0},{EH=0},{TO=0},{D1H=0},{FH=0},{GH=0},{HH=0},{DH=0},{D2H=0},{TU=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Slides type
ⁿ/ₐ
AF
Execution
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Carriage width
[mm]
B
Length of the outer part
[mm]
C
Hub
[mm]
ST
Spindle slope
ⁿ/ₐ
D
[mm]
A1
[mm]
D2
[mm]
B1
Length of the inner part
[mm]
B2
[mm]
E
[mm]
F
[mm]
G
Weight
[kg]
LC
Load capacity
[N]
MX
Torque
[Nm]
MY
Torque
[Nm]
MZ
Torque
[Nm]
BH
[mm]
EH
[mm]
TO
[mm]
D1H
[mm]
FH
[mm]
GH
[mm]
HH
[mm]
DH
[mm]
D2H
[mm]
TU
[mm]
NE,N-1-150-203-50-RV-15*2...
Needle roller bearing sli...
For attaching motors
1
150
203
50
15*2/15*4
50
200
24
152
120
16
19.0
10.0
21100
940.0
435.0
435.0
163
0
6
4xM8
95
112
0
120
4xM8
12
NE,N-2-150-285-100-RV-15*...
Needle roller bearing sli...
For attaching motors
2
150
285
100
15*2/15*4
50
200
24
152
120
16
19.0
12.0
21100
940.0
435.0
435.0
0
0
0
0
0
112
0
120
4xM8
12
NE,N-3-150-305-100-RV-15*...
Needle roller bearing sli...
For attaching motors
3
150
305
100
15*2/15*4
50
200
24
203
150
16
19.0
13.2
28600
1270.0
800.0
800.0
90
265
6
8xM8
95
163
0
120
4xM8
12
NE,N-4-150-406-100-RV-15*...
Needle roller bearing sli...
For attaching motors
4
150
406
100
15*2/15*4
50
200
24
304
250
16
19.0
18.0
42900
1910.0
1830.0
1830.0
240
366
6
8xM8
95
90
264
120
8xM8
12
NE,N-5-150-305-150-RV-15*...
Needle roller bearing sli...
For attaching motors
5
150
305
150
15*2/15*4
50
200
24
152
130
30
19.0
12.5
21100
940.0
435.0
435.0
90
265
6
8xM8
95
112
0
120
4xM8
12
NE,N-6-150-406-150-RV-15*...
Needle roller bearing sli...
For attaching motors
6
150
406
150
15*2/15*4
50
200
24
253
190
16
19.0
16.5
35400
1570.0
1250.0
1250.0
240
366
6
8xM8
95
213
0
120
4xM8
12
NE,N-7-150-406-200-RV-15*...
Needle roller bearing sli...
For attaching motors
7
150
406
200
15*2/15*4
50
200
24
203
150
16
19.0
15.0
28600
1270.0
800.0
800.0
240
366
6
8xM8
95
163
0
120
4xM8
12
NE,N-8-150-406-250-RV-15*...
Needle roller bearing sli...
For attaching motors
8
150
406
250
15*2/15*4
50
200
24
152
130
35
19.0
13.5
21100
940.0
435.0
435.0
240
366
6
8xM8
95
112
0
120
4xM8
12
NE,N-9-150-530-300-RV-15*...
Needle roller bearing sli...
For attaching motors
9
150
530
300
15*2/15*4
50
200
24
203
150
16
19.0
190.0
28600
1270.0
800.0
800.0
0
0
0
0
0
163
0
120
4xM8
12
NE,N-10-150-650-400-RV-15...
Needle roller bearing sli...
For attaching motors
10
150
650
400
15*2/15*4
50
200
24
203
150
16
19.0
19.5
28600
1270.0
800.0
800.0
0
0
0
0
0
163
0
120
4xM8
12
NE,N-11-150-770-500-RV-15...
Needle roller bearing sli...
For attaching motors
11
150
770
500
15*2/15*4
50
200
24
203
150
16
19.0
21.0
28600
1270.0
800.0
800.0
0
0
0
0
0
163
0
120
4xM8
12
NE,N-12-150-880-600-RV-15...
Needle roller bearing sli...
For attaching motors
12
150
880
600
15*2/15*4
50
200
24
203
150
16
19.0
22.5
28600
1270.0
800.0
800.0
0
0
0
0
0
163
0
120
4xM8
12
NE,N-14-200-335-100-RV-15...
Needle roller bearing sli...
For attaching motors
14
200
335
100
15*2/15*4
58
250
24
220
200
16
21.5
22.5
28600
1270.0
800.0
800.0
0
0
0
0
0
0
0
0
0
0
NE,N-15-200-406-150-RV-15...
Needle roller bearing sli...
For attaching motors
15
200
406
150
15*2/15*4
58
250
24
253
200
16
21.5
26.0
35400
2215.0
1250.0
1250.0
0
0
0
0
0
0
0
0
0
0
NE,N-16-200-457-150-RV-15...
Needle roller bearing sli...
For attaching motors
16
200
457
150
15*2/15*4
58
250
24
304
250
16
21.5
30.0
42900
2680.0
1830.0
1830.0
240
417
8
8xM10
120
90
264
155
8xM10
8
NE,N-17-200-460-200-RV-15...
Needle roller bearing sli...
For attaching motors
17
200
460
200
15*2/15*4
58
250
24
220
200
16
21.5
25.5
28600
1785.0
800.0
800.0
0
0
0
0
0
0
0
0
0
0
NE,N-18-200-510-200-RV-15...
Needle roller bearing sli...
For attaching motors
18
200
510
200
15*2/15*4
58
250
24
304
250
16
21.5
31.5
42900
2680.0
1830.0
1830.0
0
0
0
0
0
90
264
155
8xM10
8
NE,N-19-200-610-200-RV-15...
Needle roller bearing sli...
For attaching motors
19
200
610
200
15*2/15*4
58
250
24
406
350
16
21.5
40.0
57200
3575.0
3275.0
3275.0
190
570
8
8xM10
120
190
366
155
8xM10
8
NE,N-20-200-520-250-RV-15...
Needle roller bearing sli...
For attaching motors
20
200
520
250
15*2/15*4
58
250
24
253
200
16
21.5
29.0
35400
2215.0
1250.0
1250.0
0
0
0
0
0
0
0
0
0
0
NE,N-21-200-580-300-RV-15...
Needle roller bearing sli...
For attaching motors
21
200
580
300
15*2/15*4
58
250
24
220
200
16
21.5
29.0
28600
1785.0
800.0
800.0
0
0
0
0
0
0
0
0
0
0
NE,N-22-200-610-300-RV-15...
Needle roller bearing sli...
For attaching motors
22
200
610
300
15*2/15*4
58
250
24
304
200
16
21.5
34.5
42900
2680.0
1830.0
1830.0
190
570
8
8xM10
120
90
264
155
8xM10
8
NE,N-23-200-700-400-RV-15...
Needle roller bearing sli...
For attaching motors
23
200
700
400
15*2/15*4
58
250
24
220
200
16
21.5
32.0
28600
1785.0
800.0
800.0
0
0
0
0
0
0
0
0
0
0
NE,N-24-200-820-500-RV-15...
Needle roller bearing sli...
For attaching motors
24
200
820
500
15*2/15*4
58
250
24
220
200
16
21.5
35.5
28600
1785.0
800.0
800.0
0
0
0
0
0
0
0
0
0
0
NE,N-25-200-940-600-RV-15...
Needle roller bearing sli...
For attaching motors
25
200
940
600
15*2/15*4
58
250
24
220
200
16
21.5
38.5
28600
1785.0
800.0
800.0
0
0
0
0
0
0
0
0
0
0
NE,N-26-200-1070-700-RV-1...
Needle roller bearing sli...
For attaching motors
26
200
1070
700
15*2/15*4
58
250
24
220
200
16
21.5
42.0
28600
1785.0
800.0
800.0
0
0
0
0
0
0
0
0
0
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求