目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
NA 400 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/na400_asmtab.prj},{NB=25383 NA400 80 60 12 (0)},{IDNR=},{ARTIKELNR=25383},{E=ISO},{D=80.0},{DD=60.0},{NUT=0},{H=12.0},{L=13.0},{P=10.0},{C=6.0},{M=},{DN=80.000},{FA=1.200},{FH=1.000},{LL=0.700},{LA=3.300},{LH=3.500},{RA=1.000},{RB=1.000},{RC=0.500},{VA=2.200},{VB=1.100},{WA=45.000},{WB=45.000},{WC=9.000},{WD=30.000},{WE=5.000},{WF=30.000},{WG=25.000},{A=1.400},{B=12.000},{B1=0.700},{B2=3.700},{BB=2.000},{DDNN=60.000},{TB=3.000},{Z=1.000},{PPATH=na400/na400_asmtpl.prj},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
E
Groove
ⁿ/ₐ
D
Dimension
[mm]
DD
Dimension d
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
P
Profile
[mm]
C
[mm]
4561 NA400 45 30 10
4561
45.0
30.0
10.0
11.0
7.5
5.5
25325 NA400 50 30 12
25325
50.0
30.0
12.0
13.0
10.0
6.0
25306 NA400 50 35 10
25306
50.0
35.0
10.0
11.0
7.5
5.5
4565 NA400 55 40 10
4565
55.0
40.0
10.0
11.0
7.5
5.5
25351 NA400 63 43 12
25351
63.0
43.0
12.0
13.0
10.0
6.0
25330 NA400 63 48 10
25330
63.0
48.0
10.0
11.0
7.5
5.5
4566 NA400 70 50 12
4566
70.0
50.0
12.0
13.0
10.0
6.0
30009 NA400 75 55 12
30009
75.0
55.0
12.0
13.0
10.0
6.0
25383 NA400 80 60 12
25383
ISO
80.0
60.0
12.0
13.0
10.0
6.0
25354 NA400 80 65 10
25354
80.0
65.0
10.0
11.0
7.5
5.5
25415 NA400 100 80 12
25415
ISO
100.0
80.0
12.0
13.0
10.0
6.0
30021 NA400 110 90 12
30021
110.0
90.0
12.0
13.0
10.0
6.0
35943 NA400 115 90 15
35943
115.0
90.0
15.0
16.0
12.5
6.5
25440 NA400 125 105 12
25440
ISO
125.0
105.0
12.0
13.0
10.0
6.0
30030 NA400 140 120 12
30030
140.0
120.0
12.0
13.0
10.0
6.0
25464 NA400 160 135 15
25464
ISO
160.0
135.0
15.0
16.0
12.5
6.5
3631 NA400 180 150 18
3631
180.0
150.0
18.0
19.0
15.0
7.5
25491 NA400 200 175 15
25491
ISO
200.0
175.0
15.0
16.0
12.5
6.5
25496 NA400 250 220 18
25496
ISO
250.0
220.0
18.0
19.0
15.0
7.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
T 23 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
T 18 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
TM21 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
NRS-0215 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Type A - V Ring
Trelleborg
21.07.2023
WAS - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
NA 250 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
NRS-0217 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Zurcon® U-Cup PUA - Piston, single acting sealings elements from Zurcon® Po...
Trelleborg
21.07.2023
Type L - V Ring
Trelleborg
21.07.2023
QR-011 - Ring Seals - O-Ring
Reid Supply
21.07.2021
P07 (Metric) - Piston Seal - Series 207 (Metric)
System Seals
19.10.2020
AU N - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Gamma seal type TBP/9RB - Rotary seal, shaft sealing element from elastomer...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求