MYAJ - Floating Bracket
SMC
bp2_combination_cylinder
MY3 Mechanically Jointed Rodless Cylinder
Accesories
Powered by
CAD模型選擇
{smc/bp2_combination_cylinder/my3/accessories/myaj.prj},{NB=MYAJ25(1_0)},{MODEL=MYAJ25},{AC=MY3A25/MY3B25/MY1B25-Z/LEMB25},{MOUNT=1},{THREAD=0},{G=55},{H=22},{JJ=M6x1},{JJRA=6.000},{JJRP=1.000},{L=5.5},{P=12.0},{LD=9.5},{EA=1},{EB=1},{A1=38.5},{B1=90},{C1=45.0},{D1=24.0},{F1=112.0},{K1=6.5},{Q1=11.0},{A2=46.0},{B2=80.0},{C2=40.0},{D2=40.0},{F2=92.0},{K2=14.0},{Q2=6.0},{L1=10.000},{L2=12.000},{L3=3.000},{L4=15.000},{L5=2.000},{L6=14.050},{L7=4.500},{L8=7.000},{L9=3.500},{L10=11.300},{L11=9.500},{T=10.000},{E=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MODEL
Model
ⁿ/ₐ
AC
Applicable cylinder
ⁿ/ₐ
G
[mm]
H
[mm]
JJ
ⁿ/ₐ
L
[mm]
P
[mm]
LD
[mm]
EA
Adjusting range Ea
[mm]
EB
Adjusting range Eb
[mm]
MYAJ16
MYAJ16
MY3A16/MY3B16
38
20
M4x0.7
4.5
10.0
6.0
1
1
MYAJ20
MYAJ20
MY3A20/MY3B20
50
21
M4x0.7
4.0
10.0
6.5
1
1
MYAJ25
MYAJ25
MY3A25/MY3B25/MY1B25-Z/LE...
55
22
M6x1
5.5
12.0
9.5
1
1
MYAJ32
MYAJ32
MY3A32/MY3B32/MY1B32-Z
60
22
M6x1
5.5
12.0
9.5
1
1
MYAJ40
MYAJ40
MY3A40/MY3B40/MY1B40-Z
72
32
M8x1.25
6.5
16.0
11.0
1
1
MYAJ50
MYAJ50
MY3A50/MY3B50
90
36
M8x1.25
6.5
16.0
11.0
1
1
MYAJ63
MYAJ63
MY3A63/MY3B63
100
40
M10x1.5
9.0
19.0
14.0
1
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求