MXQ-JS - Shock Absorber (RJ), Extension Stroke End
SMC
bp2_combination_cylinder
New MXQ Air Slide Table
accessories
Powered by
CAD模型選擇
{smc/bp2_combination_cylinder/new_mxq/accessories/mxq-js_asmtab.prj},{NB=MXQA-JS12},{MODEL1=MXQA-JS12},{SIZE=MXQ8B},{ASIZE=MXQ8B},{MODEL2=MXQA-JT12},{MODEL3=RJ0805N},{BORE=12},{OMSC=},{DD=0.000},{LL2=0.000},{A=40.800},{A1=5.000},{B=10.000},{C=7.000},{D=6.500},{E=24.000},{F=7.100},{G=10.400},{M=M8x1},{MRA=8.000},{MRP=1.000},{P=M4x8},{PRA=4.000},{PRP=8.000},{A11=47.300},{B11=29.000},{C11=19.000},{D11=29.000},{E11=18.000},{L1=11.500},{L2=22.000},{L3=5.000},{D1=10.600},{D2=2.800},{LH1=3.000},{LH2=6.300},{LH3=3.200},{PPATH=assembly/mxq-js_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIZE
Applicable actuator
ⁿ/ₐ
MODEL3
Shock absorber only
ⁿ/ₐ
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
P
[mm]
MXQA-JS8
MXQ6(A)
RJ0603N
29.900
4.000
8.000
1.000
5.000
18.000
5.800
8.300
M3x6
MXQA-JS8
MXQ6B
RJ0603N
29.900
4.000
8.000
1.000
5.000
18.000
5.800
8.300
M3x6
MXQA-JS8
MXQ8(A/C)
RJ0603N
29.900
4.000
8.000
1.000
5.000
18.000
5.800
8.300
M3x6
MXQA-JS12
MXQ12(A/C)
RJ0805N
40.800
5.000
10.000
7.000
6.500
24.000
7.100
10.400
M4x8
MXQA-JS12
MXQ8B
RJ0805N
40.800
5.000
10.000
7.000
6.500
24.000
7.100
10.400
M4x8
MXQA-JS16
MXQ16(A)
RJ1006N
45.300
7.000
12.000
9.000
8.000
29.400
9.200
12.600
M5x10
MXQA-JS16
MXQ12B
RJ1006N
45.300
7.000
12.000
9.000
8.000
29.400
9.200
12.600
M5x10
MXQA-JS20
MXQ20(A)
RJ1007HN
45.300
7.000
12.000
9.000
8.000
36.000
11.200
16.200
M6x12
MXQA-JS20
MXQ16B
RJ1007HN
45.300
7.000
12.000
9.000
8.000
36.000
11.200
16.200
M6x12
MXQA-JS25
MXQ25(A)
RJ1410N
67.100
10.000
19.000
12.000
11.000
44.000
13.500
19.300
M8x16
MXQA-JS25
MXQ20B
RJ1410N
67.100
11.000
19.000
12.000
11.000
44.000
13.500
19.300
M8x16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求