目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MT-AS - Crank handles
Elesa+Ganter
操作件
MT.
MT-AS
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/mt_combi/mt_as/mt_as.prj},{NB=Crank handles MT.80 AS-10x10},{PARTNUMBER=44211},{DESCRIPTION=MT.80 AS-10x10},{DIM01=80},{DIM02=10x10},{DIM03=105},{DIM04=30},{DIM05=20},{DIM06=17},{DIM07=26},{DIM08=22},{DIM09=50},{DIM10=13},{DIM11=76},{DIM12=M6},{DIM13=180},{DIM14=15},{WEIGHT=105},{MA=6},{MB=4.773},{SH=10},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
SH9
[mm]
DIM03
l
[mm]
DIM04
D
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
l
[mm]
DIM08
l4
[mm]
DIM09
H
[mm]
DIM10
H1
[mm]
DIM11
H2
[mm]
DIM12
m
ⁿ/ₐ
DIM13
C
[Nm]
DIM14
l
[J]
WEIGHT
重量
[g]
Crank handles MT.50 AS-6x...
44052
MT.50 AS-6x6
50
6x6
69
23
0
13
21
18
28
10
49
-
60
7
35
Crank handles MT.64 AS-8x...
44111
MT.64 AS-8x8
64
8x8
86
27
18
16
23
19
40
10
63
M6
120
11
78
Crank handles MT.80 AS-10...
44211
MT.80 AS-10x10
80
10x10
105
30
20
17
26
22
50
13
76
M6
180
15
105
Crank handles MT.100 AS-1...
44311
MT.100 AS-12x12
100
12x12
128
34
25
21
30
27
65
15
96
M8
200
27
190
Crank handles MT.130 AS-1...
44411
MT.130 AS-14x14
130
14x14
162
40
28
25
35
30
80
20
115
M8
350
45
255
Crank handles MT.160 AS-1...
44511
MT.160 AS-17x17
160
17x17
198
45
30
27
40
34
90
23
130
M10
450
55
335
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF
Zapytanie ofertowe