MQ SN - Mounting Nut
SMC
bp2_specialty_cylinder
MQ Low Friction Cylinders
Accesories
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/mq/accessories/mq_sn.prj},{NB=SNLJ-016B_MQ},{MODEL=SNLJ-016B},{BORE=16},{B=19},{C=21.9},{D=M14x1},{H=5},{METERIAL=Brass},{DA=14.000},{DP=1.000},{FONT=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Applicable bore size
[mm]
B
[mm]
C
[mm]
D
ⁿ/ₐ
H
[mm]
METERIAL
Material
ⁿ/ₐ
SNKJ-016C
SNKJ-016C
6 , 10
17
19.6
M12x1
4
Brass
SNLJ-016B
SNLJ-016B
16
19
21.9
M14x1
5
Brass
SN-020B
SN-020B
20
26
30.0
M20x1.5
8
Carbon steel
SN-032B
SN-032B
25
32
37.0
M26x1.5
8
Carbon steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GH. - Brass nut
Elesa+Ganter
21.06.2024
Reference 64603 - Low Hexagon nut DIN 439 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
SN1793 - Internal circlip (DIN 472)
STRACK
02.11.2023
Reference 62603 - Low Hexagon thin nut - ISO 1587 DIN 439 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求