Model 62434 - Hexagon head with flange self drilling screw - DIN 7504 K - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Machine screws-Tapping screws-self-piercing screws
Stainless steel A2
Powered by
CAD모델 선택
{emile_maurin_fix_infra/fix_inox/vis_metaux/inox_a2/62434.prj},{NB=emile_maurin_fix_infra_624344,8X13_400},{DES=Vis autoperceuse tête hexagonale à embase},{NORME1=DIN 7504 K},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=624344,8X13},{LODLEVEL=400},{DXL=4.8x13},{D=4.8},{L=13.0},{DC=10.5},{D3=3.58},{P=1.600},{S=8.0},{LG=3.700},{DP=4.100},{A=1.600},{C=0.900},{K=4.30},{R=0.700},{R1=0.300},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Revętement
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Nominal length
[mm]
DC
Flanged bolt diameter
[mm]
D3
Screw core diameter
[mm]
S
Across-flats-dimension
[mm]
K
Height of the head
[mm]
emile_maurin_624343,5X9,5
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624343,5X9,5
3.5x9.5
3.5
9.5
8.3
2.64
5.5
3.40
emile_maurin_624343,5X13
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624343,5X13
3.5x13
3.5
13.0
8.3
2.64
5.5
3.40
emile_maurin_624343,5X16
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624343,5X16
3.5x16
3.5
16.0
8.3
2.64
5.5
3.40
emile_maurin_624343,5X19
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624343,5X19
3.5x19
3.5
19.0
8.3
2.64
5.5
3.40
emile_maurin_624343,5X25
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624343,5X25
3.5x25
3.5
25.0
8.3
2.64
5.5
3.40
emile_maurin_624343,9X13
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624343,9X13
3.9x13
3.9
13.0
8.3
2.64
5.5
3.45
emile_maurin_624343,9X16
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624343,9X16
3.9x16
3.9
16.0
8.3
2.64
5.5
3.45
emile_maurin_624343,9X19
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624343,9X19
3.9x19
3.9
19.0
8.3
2.64
5.5
3.45
emile_maurin_624343,9X25
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624343,9X25
3.9x25
3.9
25.0
8.3
2.64
5.5
3.45
emile_maurin_624343,9X32
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624343,9X32
3.9x32
3.9
32.0
8.3
2.64
5.5
3.45
emile_maurin_624344,2X13
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,2X13
4.2x13
4.2
13.0
8.8
3.10
7.0
4.10
emile_maurin_624344,2X16
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,2X16
4.2x16
4.2
16.0
8.8
3.10
7.0
4.10
emile_maurin_624344,2X19
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,2X19
4.2x19
4.2
19.0
8.8
3.10
7.0
4.10
emile_maurin_624344,2X25
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,2X25
4.2x25
4.2
25.0
8.8
3.10
7.0
4.10
emile_maurin_624344,2X32
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,2X32
4.2x32
4.2
32.0
8.8
3.10
7.0
4.10
emile_maurin_624344,2X38
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,2X38
4.2x38
4.2
38.0
8.8
3.10
7.0
4.10
emile_maurin_624344,8X13
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,8X13
4.8x13
4.8
13.0
10.5
3.58
8.0
4.30
emile_maurin_624344,8X16
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,8X16
4.8x16
4.8
16.0
10.5
3.58
8.0
4.30
emile_maurin_624344,8X19
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,8X19
4.8x19
4.8
19.0
10.5
3.58
8.0
4.30
emile_maurin_624344,8X22
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,8X22
4.8x22
4.8
22.0
10.5
3.58
8.0
4.30
emile_maurin_624344,8X25
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,8X25
4.8x25
4.8
25.0
10.5
3.58
8.0
4.30
emile_maurin_624344,8X32
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,8X32
4.8x32
4.8
32.0
10.5
3.58
8.0
4.30
emile_maurin_624344,8X38
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,8X38
4.8x38
4.8
38.0
10.5
3.58
8.0
4.30
emile_maurin_624344,8X50
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624344,8X50
4.8x50
4.8
50.0
10.5
3.58
8.0
4.30
emile_maurin_624345,5X19
Vis autoperceuse tête hex...
DIN 7504 K
-
Inox A2
-
-
-
624345,5X19
5.5x19
5.5
19.0
11.0
4.28
8.0
5.40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reference 62434 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62441 - Hexagon head with flange self drilling screw - DIN 7504 K...
Visserie - Boulonnerie - Acier Inoxydable
02.08.2019
Reference 62441 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN≈ 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
Modéle 212434 - Self drilling hexagon head screw with flange - Stainless st...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
03.04.2024
Model 10001 - Hexagon head bolt - ISO 4014-4017-4032 6.8 class - Zinc plate...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle 10001 - Hexagon head bolt - ISO 4014-4017-4032 6.8 class - Zinc plat...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 62441 - Hexagon head with flange self drilling screw - DIN 7504 K - A...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Hose nipples
ASOH
17.02.2017
BN 10319 - Hex head self-drilling screws with sealing ring, fully threaded ...
Bossard Catalog
03.05.2024
BN 14729 - Hex head self-drilling screws without sealing ring, fully thread...
Bossard Catalog
02.05.2024
SL2-S - SFS Bohrschrauben SL2-S
SFS Group Schweiz AG
17.06.2024
BN 1880 - Hex head self-drilling screws, fully threaded (~DIN 7504 K; ~ISO ...
Bossard Catalog
16.05.2024
SX5 - A self drilling fastener, bimetallic
SFS
20.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청