카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5916 - ANSI Sch 10S SR elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
01 - Coudes
Powered by
CAD모델 선택
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/01_coudes/5916.prj},{NB=bene_inox_359162-400},{REF=359162-400},{MAT=Inox 304 L},{DN=400},{DNP=16\"},{D=406.4},{E=4.78},{R=609.6},{POIDS=47.63},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
[pouces]
D
[mm]
E
Epaisseur
[mm]
R
Rayon
[mm]
POIDS
[kg]
Béné Inox 359162-25
359162-25
Inox 304 L
25
1"
33.4
2.77
25.4
0.09
Béné Inox 359162-32
359162-32
Inox 304 L
32
1"1/4
42.2
2.77
31.8
0.14
Béné Inox 359162-40
359162-40
Inox 304 L
40
1"1/2
48.3
2.77
38.1
0.20
Béné Inox 359162-50
359162-50
Inox 304 L
50
2"
60.3
2.77
50.8
0.33
Béné Inox 359162-65
359162-65
Inox 304 L
65
2"1/2
73.0
3.05
63.5
0.56
Béné Inox 359162-80
359162-80
Inox 304 L
80
3"
88.9
3.05
76.2
0.81
Béné Inox 359162-100
359162-100
Inox 304 L
100
4"
114.3
3.05
101.6
1.43
Béné Inox 359162-125
359162-125
Inox 304 L
125
5"
141.3
3.40
127.0
2.50
Béné Inox 359162-150
359162-150
Inox 304 L
150
6"
168.3
3.40
152.4
3.55
Béné Inox 359162-200
359162-200
Inox 304 L
200
8"
219.1
3.76
203.2
6.57
Béné Inox 359162-250
359162-250
Inox 304 L
250
10"
273.1
4.19
254.0
11.50
Béné Inox 359162-300
359162-300
Inox 304 L
300
12"
323.9
4.57
304.8
17.90
Béné Inox 359162-350
359162-350
Inox 304 L
350
14"
355.6
4.78
533.4
36.30
Béné Inox 359162-400
359162-400
Inox 304 L
400
16"
406.4
4.78
609.6
47.63
Béné Inox 659162-25
659162-25
Inox 316 L
25
1"
33.4
2.77
25.4
0.09
Béné Inox 659162-32
659162-32
Inox 316 L
32
1"1/4
42.2
2.77
31.8
0.14
Béné Inox 659162-40
659162-40
Inox 316 L
40
1"1/2
48.3
2.77
38.1
0.20
Béné Inox 659162-50
659162-50
Inox 316 L
50
2"
60.3
2.77
50.8
0.33
Béné Inox 659162-65
659162-65
Inox 316 L
65
2"1/2
73.0
3.05
63.5
0.56
Béné Inox 659162-80
659162-80
Inox 316 L
80
3"
88.9
3.05
76.2
0.81
Béné Inox 659162-100
659162-100
Inox 316 L
100
4"
114.3
3.05
101.6
1.43
Béné Inox 659162-125
659162-125
Inox 316 L
125
5"
141.3
3.40
127.0
2.50
Béné Inox 659162-150
659162-150
Inox 316 L
150
6"
168.3
3.40
152.4
3.55
Béné Inox 659162-200
659162-200
Inox 316 L
200
8"
219.1
3.76
203.2
6.57
Béné Inox 659162-250
659162-250
Inox 316 L
250
10"
273.1
4.19
254.0
11.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 5921 - ANSI Sch 10S 45° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
15.10.2020
Model 5917 - ANSI Sch 40S SR elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5922 - ANSI Sch 40S 45° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5926 - ANSI Sch 10S concentric reducer welded - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5924 - ANSI Sch 40S 45° elbow seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5911 - ANSI Sch 10S LR 90° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5913 - ANSI Sch 10S LR 90° elbow seamless - Stainless steel 304L - 31...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5927 - ANSI Sch 40S concentric reducer welded - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5936 - ANSI Sch 10S tee welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5353 - Fastening kit - Stainless steel
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Modèle 58422 - Butterfly valve with locating holes - CF8M stainless steel b...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 5938 - ANSI Sch 10S tee seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5918 - ANSI Sch 10S SR 90° elbow seamless - Stainless steel 304L - 31...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5963 - Class 150 lap-joint flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청