目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5465 - Cap for pipe - Stainless Steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
02 - Raccords double bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/02_raccords_double_bague/5465.prj},{NB=bene_inox_454657-8},{REF=454657-8},{D=8},{L=24.5},{S1=16},{S2=15},{POIDS=0.030},{X=3},{PPATH=5465/5465_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
L
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
Béné Inox 454657-4
454657-4
4
21.3
12
12
0.020
Béné Inox 454657-6
454657-6
6
23.1
14
14
0.030
Béné Inox 454657-8
454657-8
8
24.5
16
15
0.030
Béné Inox 454657-10
454657-10
10
26.6
19
18
0.050
Béné Inox 454657-12
454657-12
12
29.1
22
22
0.070
Béné Inox 454657-16
454657-16
16
29.9
25
24
0.080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求