目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62527 - Rondelle élastique 1 onde type A - Inox A1 - DIN 137 A
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a1
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a1/62527.prj},{NB=emile_maurin_625274},{REF=625274},{MAT=Inox A1},{D1=4.3},{D2=8.0},{S=0.5},{D=M 4},{IDNR=},{NENN=4.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
D
ⁿ/ₐ
Emile Maurin 625272.5
625272.5
Inox A1
2.6
5.5
0.3
M 2.5
Emile Maurin 625273
625273
Inox A1
3.2
6.0
0.4
M 3
Emile Maurin 625274
625274
Inox A1
4.3
8.0
0.5
M 4
Emile Maurin 625275
625275
Inox A1
5.3
10.0
0.5
M 5
Emile Maurin 625276
625276
Inox A1
6.4
11.0
0.5
M 6
Emile Maurin 625278
625278
Inox A1
8.4
15.0
0.8
M 8
Emile Maurin 6252710
6252710
Inox A1
10.5
18.0
0.8
M 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3240030 - C-RCI 6/M8
PHOENIX CONTACT
07.12.2023
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64210 - Slotted cheese head machine screw - DIN 84 - Stainless st...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 52504 - Machined Plain washer narrow type NFE 27513 - Brass
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62517 - curved spring washer - DIN 137 B - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62230 - Countersunk raised head machine screw six lobe recess - D...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 73800Z40T - Rondelle élastique Ondulex 1 onde type A - DIN 137A - Ac...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求