目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58936 - Pipe exhaust safety valve for liquids - Brass
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
09_soupapes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/09_soupapes/58936.prj},{NB=bene_inox_158936-3220},{REF=158936-3220},{PLAGE=1 - 16},{DN=32},{DNPOUCES=1\"1/4},{DNP1=41.910},{D1=20},{D2=37},{F1=G1\"1/4 F},{F2=G1\"1/4 F},{L1=40},{L2=35},{L3=152},{S1=50},{S2=50},{COEFFICIENT=0.39},{POIDS=1.07},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
PLAGE
Pressure range
[bar]
DN
Nominal diameter
[mm]
DNPOUCES
[pouces]
D1
[mm]
D2
[mm]
F1
[pouces]
F2
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S1
[mm]
S2
[mm]
COEFFICIENT
Discharge coefficient
ⁿ/ₐ
POIDS
[kg]
Béné Inox 158936-2518
158936-2518
1 - 16
25
1"
18
30
G1"F
G1"F
36
30
132
41
41
0.31
0.70
Béné Inox 158936-3220
158936-3220
1 - 16
32
1"1/4
20
37
G1"1/4 F
G1"1/4 F
40
35
152
50
50
0.39
1.07
Béné Inox 158936-4024
158936-4024
1 - 16
40
1"1/2
24
43
G1"1/2 F
G1"1/2 F
48
40
175
58
58
0.42
1.65
Béné Inox 158936-5028
158936-5028
1 - 16
50
2"
28
52
G2"F
G2"F
56
48
200
70
70
0.38
2.65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求