目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 410214 - Countersunk flat head screw type "Z" - Stainless steel A4 - DIN 965 - ISO 7046
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a4/410214.prj},{NB=bene_inox_410214-4X8},{REF=410214-4X8},{DXL=4x8},{MAT=Acier inoxydable A4},{NENN=M4x8},{D=4.0},{D3=3.141},{P=0.700},{L=8},{DF=3.545},{A=1.400},{DK=8.400},{K=2.70},{R=1.000},{M=5.200},{LG=4.100},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Béné Inox 410214-2X4
410214-2X4
2x4
Acier inoxydable A4
2.0
4
1.20
Béné Inox 410214-2X5
410214-2X5
2x5
Acier inoxydable A4
2.0
5
1.20
Béné Inox 410214-2X6
410214-2X6
2x6
Acier inoxydable A4
2.0
6
1.20
Béné Inox 410214-2X8
410214-2X8
2x8
Acier inoxydable A4
2.0
8
1.20
Béné Inox 410214-2X10
410214-2X10
2x10
Acier inoxydable A4
2.0
10
1.20
Béné Inox 410214-2X12
410214-2X12
2x12
Acier inoxydable A4
2.0
12
1.20
Béné Inox 410214-2X16
410214-2X16
2x16
Acier inoxydable A4
2.0
16
1.20
Béné Inox 410214-2X20
410214-2X20
2x20
Acier inoxydable A4
2.0
20
1.20
Béné Inox 410214-2,5X4
410214-2,5X4
2.5x4
Acier inoxydable A4
2.5
4
1.50
Béné Inox 410214-2,5X5
410214-2,5X5
2.5x5
Acier inoxydable A4
2.5
5
1.50
Béné Inox 410214-2,5X6
410214-2,5X6
2.5x6
Acier inoxydable A4
2.5
6
1.50
Béné Inox 410214-2,5X8
410214-2,5X8
2.5x8
Acier inoxydable A4
2.5
8
1.50
Béné Inox 410214-2,5X10
410214-2,5X10
2.5x10
Acier inoxydable A4
2.5
10
1.50
Béné Inox 410214-2,5X12
410214-2,5X12
2.5x12
Acier inoxydable A4
2.5
12
1.50
Béné Inox 410214-2,5X16
410214-2,5X16
2.5x16
Acier inoxydable A4
2.5
16
1.50
Béné Inox 410214-2,5X20
410214-2,5X20
2.5x20
Acier inoxydable A4
2.5
20
1.50
Béné Inox 410214-3X4
410214-3X4
3x4
Acier inoxydable A4
3.0
4
1.65
Béné Inox 410214-3X5
410214-3X5
3x5
Acier inoxydable A4
3.0
5
1.65
Béné Inox 410214-3X6
410214-3X6
3x6
Acier inoxydable A4
3.0
6
1.65
Béné Inox 410214-3X8
410214-3X8
3x8
Acier inoxydable A4
3.0
8
1.65
Béné Inox 410214-3X10
410214-3X10
3x10
Acier inoxydable A4
3.0
10
1.65
Béné Inox 410214-3X12
410214-3X12
3x12
Acier inoxydable A4
3.0
12
1.65
Béné Inox 410214-3X16
410214-3X16
3x16
Acier inoxydable A4
3.0
16
1.65
Béné Inox 410214-3X20
410214-3X20
3x20
Acier inoxydable A4
3.0
20
1.65
Béné Inox 410214-3X25
410214-3X25
3x25
Acier inoxydable A4
3.0
25
1.65
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求