카탈로그: EMILE MAURIN - Eléments Standard Mécaniques
생성됨: 18.02.2010
카탈로그의 특징:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 11-118 - Poigneé étrier inox 316 L - Conception hygiénique
EMILE MAURIN - Eléments Standard Mécaniques
Eléments de manoeuvre
Poignée (Série 11)
Poignées étriers
11_118
Powered by
CAD모델 선택
{emile_maurin_esm/elements_de_manoeuvre/serie11_poignees/poignee_etriers/11_118/11_118.prj},{NB=emile_maurin_11-1182-20-300},{REF=11-1182-20-300},{VERS=Joint H-NBR},{FINITION=Poli},{D1=20},{D2=M8},{D3=20.8},{L1=300},{H1=85},{H2=15},{R1=22},{INFOS=INFOTEXTE},{PARTNUMBER=GN 429-A4-20-300-PL-H},{OB=PL - poliert (Ra < 0,8 µm)},{SEALING=H-NBR},{NDM=8.000},{MAT=Edelstahl, nichtrosted, 1.4404},{WEIGHT=0.9500},{CTN=83024900},{ROHS=YES}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
VERS
Version
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
L1
±0,5
[mm]
H1
[mm]
H2
min.
[mm]
R1
[mm]
Emile Maurin 11-1181-12-1...
11-1181-12-125
Joint H-NBR
Mat
12
M5
12.8
125
51
12
14
Emile Maurin 11-1181-12-1...
11-1181-12-160
Joint H-NBR
Mat
12
M5
12.8
160
51
12
14
Emile Maurin 11-1181-12-2...
11-1181-12-200
Joint H-NBR
Mat
12
M5
12.8
200
51
12
14
Emile Maurin 11-1181-16-1...
11-1181-16-160
Joint H-NBR
Mat
16
M6
16.8
160
59
12
18
Emile Maurin 11-1181-16-2...
11-1181-16-200
Joint H-NBR
Mat
16
M6
16.8
200
59
12
18
Emile Maurin 11-1181-16-2...
11-1181-16-250
Joint H-NBR
Mat
16
M6
16.8
250
59
12
18
Emile Maurin 11-1181-20-2...
11-1181-20-200
Joint H-NBR
Mat
20
M8
20.8
200
85
15
22
Emile Maurin 11-1181-20-2...
11-1181-20-250
Joint H-NBR
Mat
20
M8
20.8
250
85
15
22
Emile Maurin 11-1181-20-3...
11-1181-20-300
Joint H-NBR
Mat
20
M8
20.8
300
85
15
22
Emile Maurin 11-1182-12-1...
11-1182-12-125
Joint H-NBR
Poli
12
M5
12.8
125
51
12
14
Emile Maurin 11-1182-12-1...
11-1182-12-160
Joint H-NBR
Poli
12
M5
12.8
160
51
12
14
Emile Maurin 11-1182-12-2...
11-1182-12-200
Joint H-NBR
Poli
12
M5
12.8
200
51
12
14
Emile Maurin 11-1182-16-1...
11-1182-16-160
Joint H-NBR
Poli
16
M6
16.8
160
59
12
18
Emile Maurin 11-1182-16-2...
11-1182-16-200
Joint H-NBR
Poli
16
M6
16.8
200
59
12
18
Emile Maurin 11-1182-16-2...
11-1182-16-250
Joint H-NBR
Poli
16
M6
16.8
250
59
12
18
Emile Maurin 11-1182-20-2...
11-1182-20-200
Joint H-NBR
Poli
20
M8
20.8
200
85
15
22
Emile Maurin 11-1182-20-2...
11-1182-20-250
Joint H-NBR
Poli
20
M8
20.8
250
85
15
22
Emile Maurin 11-1182-20-3...
11-1182-20-300
Joint H-NBR
Poli
20
M8
20.8
300
85
15
22
Emile Maurin 11-1183-12-1...
11-1183-12-125
Joint EPDM
Mat
12
M5
12.8
125
51
12
14
Emile Maurin 11-1183-12-1...
11-1183-12-160
Joint EPDM
Mat
12
M5
12.8
160
51
12
14
Emile Maurin 11-1183-12-2...
11-1183-12-200
Joint EPDM
Mat
12
M5
12.8
200
51
12
14
Emile Maurin 11-1183-16-1...
11-1183-16-160
Joint EPDM
Mat
16
M6
16.8
160
59
12
18
Emile Maurin 11-1183-16-2...
11-1183-16-200
Joint EPDM
Mat
16
M6
16.8
200
59
12
18
Emile Maurin 11-1183-16-2...
11-1183-16-250
Joint EPDM
Mat
16
M6
16.8
250
59
12
18
Emile Maurin 11-1183-20-2...
11-1183-20-200
Joint EPDM
Mat
20
M8
20.8
200
85
15
22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청