您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MLT/F - Precision lock nut
Melucci
Ball screws MTECH
Precision lock nuts MTECH
Powered by
CAD模型選擇
{melucci/viti/precision_lock_nuts/mlt_f.prj},{NB=MLT/F M72x2.0P},{D=94},{H=24},{DD=87},{T=3.5},{MNM=18.0},{DX=72},{PX=2.00},{T1=3},{T2=8},{NR=3},{MX=8},{MAT=42CrMo 45 40Cr},{HD=HRC28°-32°},{TP=ISO4H},{RO=0.005},{PTHD=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
THD
Thread
ⁿ/ₐ
D
d
[mm]
H
h
[mm]
DD
d
[mm]
NG
n-g
ⁿ/ₐ
T
t
[mm]
NM
n-m
ⁿ/ₐ
MNM
MAX. Nm
ⁿ/ₐ
MLT/F M12x1.5P
MLT/F M12x1.5P
30
14
26
3-4
2.0
3-M5
4.5
MLT/F M14x1.5P
MLT/F M14x1.5P
30
14
26
3-4
2.0
3-M5
4.5
MLT/F M15x1.0P
MLT/F M15x1.0P
30
14
26
3-4
2.0
3-M5
4.5
MLT/F M16x1.5P
MLT/F M16x1.5P
30
14
26
3-4
2.0
3-M5
4.5
MLT/F M17x1.0P
MLT/F M17x1.0P
32
16
28
3-4
2.0
3-M5
4.5
MLT/F M18x1.5P
MLT/F M18x1.5P
32
16
28
3-4
2.0
3-M5
4.5
MLT/F M20x1.0P
MLT/F M20x1.0P
38
16
34
3-4
2.0
3-M5
4.5
MLT/F M20x1.5P
MLT/F M20x1.5P
38
16
34
3-4
2.0
3-M6
8.0
MLT/F M22x1.5P
MLT/F M22x1.5P
38
16
34
3-4
2.0
3-M6
8.0
MLT/F M24x1.5P
MLT/F M24x1.5P
38
18
34
3-5
2.0
3-M6
8.0
MLT/F M25x1.5P
MLT/F M25x1.5P
38
18
34
3-5
2.0
3-M6
8.0
MLT/F M27x1.5P
MLT/F M27x1.5P
40
18
36
3-5
2.0
3-M6
8.0
MLT/F M30x1.5P
MLT/F M30x1.5P
45
18
41
3-5
2.0
3-M6
8.0
MLT/F M33x1.5P
MLT/F M33x1.5P
50
18
46
3-5
2.0
3-M6
8.0
MLT/F M35x1.5P
MLT/F M35x1.5P
52
18
48
3-5
2.0
3-M8
18.0
MLT/F M36x1.5P
MLT/F M36x1.5P
52
18
48
3-5
2.0
3-M8
18.0
MLT/F M39x1.5P
MLT/F M39x1.5P
58
20
53
3-6
2.5
3-M8
18.0
MLT/F M40x1.5P
MLT/F M40x1.5P
58
20
53
3-6
2.5
3-M8
18.0
MLT/F M42x1.5P
MLT/F M42x1.5P
62
20
57
3-6
2.5
3-M8
18.0
MLT/F M45x1.5P
MLT/F M45x1.5P
65
20
60
3-6
2.5
3-M8
18.0
MLT/F M48x1.5P
MLT/F M48x1.5P
70
20
65
3-6
2.5
3-M8
18.0
MLT/F M50x1.5P
MLT/F M50x1.5P
70
20
65
3-6
2.5
3-M8
18.0
MLT/F M52x1.5P
MLT/F M52x1.5P
73
22
67
3-7
3.0
3-M8
18.0
MLT/F M55x1.5P
MLT/F M55x1.5P
75
22
69
3-7
3.0
3-M8
18.0
MLT/F M55x2.0P
MLT/F M55x2.0P
75
22
69
3-7
3.0
3-M8
18.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MLT/R - Precision lock nut
Melucci
09.05.2022
MLT/A - Precision lock nut
Melucci
09.05.2022
MLT/K - Precision lock nut
Melucci
09.05.2022
Shim & Spacer (Washer type)
IWATA MFG. CO., LTD.
13.01.2022
SH-FUNTS, SHD-FUNTS - (Precision Cleaning) Bearing Lock Nuts - Fine U Nuts
Misumi
31.01.2024
E-PSLN, E-PSLNS - Economy precision thin lock nut
Misumi
29.05.2023
bkb01 - Precision lock nut round type normal lock type
Yiheda 3D Electronic Gallery
09.05.2024
BA1_010 - Angular contact ball bearings, super-precision
SKF
02.05.2024
DIN 1804 W - Slotted locknuts, Type W, Steel, not hardened, not ground
JW Winco
02.04.2024
BA10 - Oil seal with auxiliary lip
HEFA
29.04.2024
XUE01_02 - Oil seal with auxiliary lip
Yiheda 3D Electronic Gallery
09.05.2024
MUDN - Oil Seal O6 Stick for Rotary Motion - Outer Metal Type
Misumi
08.06.2021
ANL_002 - MB(L) lock washers
SKF
03.05.2024
BNTB - Lock Nuts for bearings-Round Type
SAMLO
24.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求