Metric 316 Stainless Steel - Compression Springs
Century Spring
Compression Springs
Powered by
CAD模型選擇
{century_spring/compression_springs/metric_316_ss_compression_springs_asmtab.prj},{NB=65613S},{PN=65613S},{ODMM=13.51},{ODI=0.532},{FLMM=15.50},{FLI=0.610},{IDMM=11.33},{IDI=0.446},{RN=2.65},{RL=15.100},{SMDMM=7.65},{SMDI=0.301},{SMLN=20.20},{SMLL=4.545},{SLMM=4.95},{SLI=0.195},{WDMM=1.09},{WDI=0.043},{TC=4.4},{MAT=316SS},{EDS=CG},{FIN=P},{DEFAULTSORTATTR=1033},{PPATH=parts/metric_316_ss_compression_springs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
ODMM
O.D.
[mm]
ODI
O.D.
[Inch]
FLMM
Free Length
[mm]
FLI
Free Length
[Inch]
IDMM
I.D.
[mm]
IDI
I.D.
[Inch]
RN
Rate (N/mm)
ⁿ/ₐ
RL
Rate (Lbs./In.)
ⁿ/ₐ
SMDMM
Sugg Max. Defl.
[mm]
SMDI
Sugg Max. Defl.
[Inch]
SMLN
Sugg Max. Load
[N]
SMLL
Sugg Max. Load
[Lbs.]
SLMM
Solid Length
[mm]
SLI
Solid Length
[Inch]
WDMM
Wire Dia.
[mm]
WDI
Wire Dia.
[Inch]
WDIHLP
[Inch]
TC
Total Coils
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
EDS
Ends
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
65000S
65000S
1.40
0.055
3.50
0.138
1.00
0.039
1.35
7.684
0.91
0.036
1.23
0.277
1.91
0.075
0.20
0.008
0.008
8.4
316SS
C
P
65001S
65001S
1.40
0.055
5.00
0.197
1.00
0.039
0.89
5.059
1.40
0.055
1.24
0.278
2.59
0.102
0.20
0.008
0.008
11.8
316SS
C
P
65002S
65002S
1.40
0.055
7.50
0.295
1.00
0.039
0.57
3.224
2.18
0.086
1.23
0.277
3.71
0.146
0.20
0.008
0.008
17.3
316SS
C
P
65003S
65003S
1.40
0.055
10.00
0.394
1.00
0.039
0.41
2.365
3.00
0.118
1.24
0.279
4.85
0.191
0.20
0.008
0.008
22.9
316SS
C
P
65004S
65004S
1.40
0.055
12.50
0.492
1.00
0.039
0.33
1.868
3.79
0.149
1.24
0.278
5.97
0.235
0.20
0.008
0.008
28.4
316SS
C
P
65005S
65005S
1.40
0.055
15.00
0.591
1.00
0.039
0.27
1.544
4.57
0.180
1.24
0.278
7.09
0.279
0.20
0.008
0.008
34.0
316SS
C
P
65006S
65006S
1.40
0.055
17.50
0.689
1.00
0.039
0.23
1.314
5.39
0.212
1.24
0.279
8.23
0.324
0.20
0.008
0.008
39.5
316SS
C
P
65024S
65024S
1.40
0.055
2.30
0.091
1.00
0.039
2.28
13.020
0.53
0.021
1.21
0.273
1.30
0.051
0.20
0.008
0.008
5.5
316SS
C
P
65025S
65025S
1.40
0.055
3.20
0.126
1.00
0.039
1.51
8.624
0.81
0.032
1.23
0.276
1.70
0.067
0.20
0.008
0.008
7.5
316SS
C
P
65026S
65026S
1.40
0.055
4.60
0.181
1.00
0.039
0.97
5.544
1.27
0.050
1.23
0.277
2.31
0.091
0.20
0.008
0.008
10.5
316SS
C
P
65027S
65027S
1.40
0.055
6.50
0.256
1.00
0.039
0.67
3.808
1.85
0.073
1.24
0.278
3.10
0.122
0.20
0.008
0.008
14.5
316SS
C
P
65028S
65028S
1.40
0.055
9.30
0.366
1.00
0.039
0.45
2.576
2.74
0.108
1.24
0.278
4.29
0.169
0.20
0.008
0.008
20.5
316SS
C
P
65034S
65034S
1.40
0.055
3.50
0.138
0.90
0.035
3.80
21.689
0.61
0.024
2.32
0.521
2.36
0.093
0.25
0.010
0.010
8.3
316SS
C
P
65035S
65035S
1.40
0.055
5.00
0.197
0.90
0.035
2.45
14.012
0.94
0.037
2.30
0.518
3.25
0.128
0.25
0.010
0.010
11.8
316SS
C
P
65036S
65036S
1.40
0.055
7.50
0.295
0.90
0.035
1.54
8.813
1.50
0.059
2.31
0.520
4.72
0.186
0.25
0.010
0.010
17.6
316SS
C
P
65037S
65037S
1.40
0.055
10.00
0.394
0.90
0.035
1.13
6.428
2.06
0.081
2.32
0.521
6.17
0.243
0.25
0.010
0.010
23.3
316SS
C
P
65038S
65038S
1.40
0.055
12.50
0.492
0.90
0.035
0.89
5.059
2.59
0.102
2.29
0.516
7.65
0.301
0.25
0.010
0.010
29.1
316SS
C
P
65039S
65039S
1.40
0.055
15.00
0.591
0.90
0.035
0.73
4.171
3.15
0.124
2.30
0.517
9.12
0.359
0.25
0.010
0.010
34.9
316SS
C
P
65040S
65040S
1.40
0.055
17.50
0.689
0.90
0.035
0.62
3.548
3.71
0.146
2.30
0.518
10.57
0.416
0.25
0.010
0.010
40.7
316SS
C
P
65105S
65105S
1.40
0.055
3.50
0.138
0.80
0.031
9.70
55.365
0.41
0.016
3.94
0.886
2.72
0.107
0.30
0.012
0.012
7.9
316SS
C
P
65106S
65106S
1.40
0.055
5.00
0.197
0.80
0.031
6.14
35.038
0.64
0.025
3.89
0.876
3.76
0.148
0.30
0.012
0.012
11.3
316SS
C
P
65107S
65107S
1.40
0.055
7.50
0.295
0.80
0.031
3.81
21.736
1.02
0.040
3.86
0.869
5.49
0.216
0.30
0.012
0.012
17.0
316SS
C
P
65108S
65108S
1.40
0.055
10.00
0.394
0.80
0.031
2.76
15.755
1.40
0.055
3.85
0.867
7.21
0.284
0.30
0.012
0.012
22.7
316SS
C
P
65109S
65109S
1.40
0.055
12.50
0.492
0.80
0.031
2.16
12.356
1.78
0.070
3.84
0.865
8.94
0.352
0.30
0.012
0.012
28.4
316SS
C
P
65110S
65110S
1.40
0.055
15.00
0.591
0.80
0.031
1.78
10.163
2.16
0.085
3.84
0.864
10.69
0.421
0.30
0.012
0.012
34.1
316SS
C
P
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求