目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
MDSLV045-01-46P - Geometry
Toshiba
Motor Geometry Database TIPA
MDSLV045-01
Powered by
CAD模型選擇
{toshiba/geometry_db_tipa/mdslv045_01/045_01_46p_asmtab.prj},{NB=MDSLV045-01-46P-F1-Bottom},{MN=MDSLV045-01-46P},{MP=F1},{LO=Bottom},{PPATH=045_01_46p_asmtpl.prj},{A=172},{AA=0.75},{AB=193.4022},{AC=146},{AE=113.9},{AF=67.5},{AH=53.7},{AJ=149.23},{AK=114.3},{B=149},{BA=57.15},{BB=4},{BD=165},{BF=3/8\"-16 UNC},{BV=124.1},{C=336.3},{D=88.9},{E=69.85},{ES=36.11875},{F2=127},{FF=101.6},{G=10},{H=9},{J=40},{K=48.5},{NW=57.15},{O=201.9},{P=201.6},{R=19.5},{S=4.7625},{T=-},{U=22.225},{V=56.134},{XL=154.7710},{XN=134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MN
Model Number
ⁿ/ₐ
A
[mm]
AA
[Inch]
AB
[mm]
AC
[mm]
AE
[mm]
AF
[mm]
AH
[mm]
AJ
[mm]
AK
[mm]
B
[mm]
BA
[mm]
BB
[mm]
BD
[mm]
BF
[Inch]
BV
[mm]
C
[mm]
D
[mm]
E
[mm]
ES
[mm]
F2
2F
[mm]
FF
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
NW
N-W
[mm]
O
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
XL
[mm]
XN
[mm]
MDSLV045-01-46P
MDSLV045-01-46P
172
0.75
193.4022
146
113.9
67.5
53.7
149.23
114.3
149
57.15
4
165
3/8"-16 UNC
124.1
336.3
88.9
69.85
36.11875
127
101.6
10
9
40
48.5
57.15
201.9
201.6
19.5
4.7625
-
22.225
56.134
154.7710
134
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求