您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
English
QA認證資訊
目錄: Mini Motor
Created: 11.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mini Motor
MCWDBS - Brushless servomotor with integrated drive, worm reduction and wireless fieldbus
Mini Motor
BRUSHLESS
Wireless WDBS-S1 line continuous service
Powered by
CAD模型選擇
{minimotor/brushless/linea_wdbs/mcwdbs_asmtab.prj},{NB=MCWDBS55/50 5 B3},{TYP=MCWDBS 55/50},{I=5},{CPL=B3},{B5=-},{FB=CAN over AIR},{BRK=-},{VANT=ANT001},{STO=-},{DO=-},{TOUCHPROBE=-},{MA=-},{HS=D11},{DRPOS=Std},{LUB=STD},{AS=CE},{OPTALB=-},{TOPCNN=std},{PWCW=-},{PWCS=-},{PWCL=-},{IOCW=-},{IOCS=-},{IOCL=-},{NOFC=4/8/12 kHz},{MCA=Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder},{OM=Speed - position - torque - homing},{COM=USB},{PF=Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error},{CLN=Natural},{USE=0÷40 °C / max 90% RH / max 1000m amsl},{STEMP=-20÷60 °C},{W=F (CEI EN 60034-1)},{IP=IP65 (CEI EN 60529)},{PPATH=mcwdbs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Type
ⁿ/ₐ
GBINFO
Gearbox info
ⁿ/ₐ
FB
Fieldbus
ⁿ/ₐ
BRKDATA
Brake technical data
ⁿ/ₐ
PWCBL
Power cable order info
ⁿ/ₐ
IOCBL
I/O cable order info
ⁿ/ₐ
NSV
Nominal supply voltage
ⁿ/ₐ
NSC
Nominal supply current
ⁿ/ₐ
MOP
Motor output power
ⁿ/ₐ
NS
Nominal speed
ⁿ/ₐ
NTO
Nominal torque
ⁿ/ₐ
TPK
Peak torque in S3-10%-10min service
ⁿ/ₐ
NOFC
Nominal output frequency carrier
ⁿ/ₐ
J
Rotor inertia
ⁿ/ₐ
MCA
Motor control algorithm
ⁿ/ₐ
OM
Operating mode
ⁿ/ₐ
DI
Digital inputs
ⁿ/ₐ
AI
Analog input
ⁿ/ₐ
OUT
Outputs
ⁿ/ₐ
COM
Communication
ⁿ/ₐ
PF
Protection functions
ⁿ/ₐ
CLN
Cooling
ⁿ/ₐ
USE
Use
ⁿ/ₐ
STEMP
Storage temperature
ⁿ/ₐ
W
Insulation class
ⁿ/ₐ
IP
Protection degree
ⁿ/ₐ
WT
Weight
ⁿ/ₐ
MCWDBS55/50 5 B3
MCWDBS 55/50
Reversible worm - 92% eff...
CAN over AIR
-
-
-
24Vdc / 48Vdc
8A (24V) / 4A (48V)
125W
600rpm
1,4Nm
3,7Nm
4/8/12 kHz
19,2 kg*mm2
Sinusoidal brushless with...
Speed - position - torque...
2 pnp (24Vdc max 500 kHz)...
[0÷10] Vdc - [-10÷10] Vdc
1 NO 2A (30 Vdc max)
USB
Plarity reversal, overcur...
Natural
0÷40 °C / max 90% RH / ma...
-20÷60 °C
F (CEI EN 60034-1)
IP65 (CEI EN 60529)
2,16 kg
MCWDBS55/100 5 B3
MCWDBS 55/100
Reversible worm - 92% eff...
CAN over AIR
-
-
-
48Vdc
6,3A
235W
600rpm
2,1Nm
6,9Nm
4/8/12 kHz
36,0 kg*mm2
Sinusoidal brushless with...
Speed - position - torque...
2 pnp (24Vdc max 500 kHz)...
[0÷10] Vdc - [-10÷10] Vdc
1 NO 2A (30 Vdc max)
USB
Plarity reversal, overcur...
Natural
0÷40 °C / max 90% RH / ma...
-20÷60 °C
F (CEI EN 60034-1)
IP65 (CEI EN 60529)
2,91 kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求