MCJU - 扁平型氣壓缸(活塞桿不迴轉)
MINDMAN
執行元件
薄型(治具)氣壓缸
薄型(治具)氣壓缸
MCJU-扁平型氣壓缸(活塞桿不迴轉)
Powered by
CAD模型選擇
{mindman/air_cylinders/compact_cylinders/compact_cylinders/mcju/mcju_asmtab.prj},{NB=MCJU-11-32-5},{MODEL=MCJU},{STYLE=11},{TUBE=32},{STROKE=5},{PORT=},{IDNR=},{POS=0},{MT=},{SWITCH=},{WL=},{NSW=},{A=26},{A1=23.5},{B=19},{B1=7},{CA=68},{CB=28.0},{D=14},{E=42},{ET=M6×1.0×11dp},{FT=M6×1.0×12dp},{FX=6.5},{FY=8},{GX=9.0},{GY=5.5},{H=40},{KA=12},{KB=5.5},{KK=M12×1.75},{K=M8×1.25×13dp},{N=18.0},{NA=6.5},{NBB=28},{NC=sinkφ9×5.5dp},{ND=M6×1.0},{NE=5.1},{S=58},{P=Rc1/8},{WH=14},{ZA=72},{PPATH=assemblies/mcju_asmtpl.prj},{KTT=M8×1.25×13dp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
A
[mm]
A1
[mm]
B
[mm]
B1
[mm]
CA
[mm]
CB
[mm]
D
[mm]
E
[mm]
ET
ⁿ/ₐ
FT
ⁿ/ₐ
FX
[mm]
FY
[mm]
GX
[mm]
GY
[mm]
H
[mm]
KA
[mm]
KB
[mm]
KK
ⁿ/ₐ
K
ⁿ/ₐ
N
[mm]
NA
[mm]
NBB
[mm]
NC
ⁿ/ₐ
ND
ⁿ/ₐ
NE
[mm]
S
[mm]
P
ⁿ/ₐ
WH
[mm]
ZA
[mm]
KTT
ⁿ/ₐ
MCJU-11-25-5
MCJU
25
22
19.5
17
6
54
24.2
12
26
M5×0.8×11dp
M5×0.8×7.5dp
9.0
7
10.5
5.0
36
10
5.5
M10×1.25
M6×1.0×12dp
16.5
6.0
26
sinkφ7.5×4.5dp
M5×0.8
4.2
55
M5×0.8
14
69
M6×1.0×12dp
MCJU-11-32-5
MCJU
32
26
23.5
19
7
68
28.0
14
42
M6×1.0×11dp
M6×1.0×12dp
6.5
8
9.0
5.5
40
12
5.5
M12×1.75
M8×1.25×13dp
18.0
6.5
28
sinkφ9×5.5dp
M6×1.0
5.1
58
Rc1/8
14
72
M8×1.25×13dp
MCJU-11-40-5
MCJU
40
30
27.0
22
8
86
32.0
16
54
M8×1.25×11dp
M8×1.25×13dp
8.0
9
10.0
7.0
45
14
6.0
M14×1.5
M8×1.25×13dp
18.5
8.0
36
sinkφ10.5×6.5dp
M8×1.25
6.7
60
Rc1/8
15
75
M8×1.25×13dp
MCJU-11-50-5
MCJU
50
35
32.0
26
11
104
39.0
20
64
M10×1.5×15dp
M10×1.5×14.5dp
10.0
9
11.5
8.0
53
18
7.0
M18×1.5
M10×1.5×15dp
24.0
10.0
42
sinkφ13.5×8.5dp
M10×1.5
8.5
74
Rc1/4
18
92
M10×1.5×15dp
MCJU-11-63-5
MCJU
63
35
32.0
26
11
124
50.0
20
72
M12×1.75×15dp
M12×1.75×18dp
11.0
12
11.5
10.0
56
18
7.0
M18×1.5
M10×1.5×15dp
24.0
11.0
46
sinkφ17×10.5dp
M12×1.75
10.2
75
Rc1/4
21
96
M10×1.5×15dp
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求