MCJT 3 - 薄型(治具)氣壓缸
MINDMAN
執行元件
薄型(治具)氣壓缸
薄型(治具)氣壓缸
MCJT-3-薄型(治具)氣壓缸
Powered by
CAD模型選擇
{mindman/air_cylinders/compact_cylinders/compact_cylinders/mcjt_3/mcjt_3_asmtab.prj},{NB=MCJT-31-32-5x10(0)},{MODEL=MCJT},{STYLE=31},{TUBE=32},{STROKE1=5},{STROKE2=10},{POS=0},{MG=},{PT=},{SWITCH=},{NSW=},{AM=16},{AQ=17},{B=22},{C=3.3},{D=16},{E1=34.0},{E2=-},{EE3=Rc1/8},{F=14},{G=22},{H11=24.0},{H12=7.0},{K=3},{KK=M8x1.25x12depth},{L=8},{LH=48.5},{M=12},{N=8x6depth, 5.1, M6x1x8depth},{PA=9.0},{PB=-},{Q=M14x1.5},{T=14},{V=44},{V1=-},{X=4.2},{Y=7.8},{Z=1.0},{NDMX=9.728},{PPATH=mcjt_3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
AM
[mm]
AQ
[mm]
B
[mm]
C
[mm]
D
[mm]
E1
[mm]
E2
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
K
[mm]
KK
ⁿ/ₐ
L
[mm]
LH
[mm]
M
[mm]
N
ⁿ/ₐ
PA
[mm]
PB
[mm]
Q
ⁿ/ₐ
T
[mm]
V
[mm]
V1
[mm]
X
[mm]
Y
[mm]
Z
[mm]
S
[mm]
ZA
[mm]
MCJT-31-12-5x10(0)
MCJT
12
9
10
8
-
6
16.3
23
M5x0.8
5
-
14.5
3
M3x0.5x7depth
4
-
13
14x10.5深, 10.5, M12x1.75x...
7.5
5.5
M5x0.8
-
25
32
3.2
6.3
1.0
20.5
45.5
MCJT-31-16-5x10(0)
MCJT
16
9
10
10
-
8
19.8
28
M5x0.8
6
-
14.5
3
M4x0.7x7depth
5
-
15
14x10.5深, 10.5, M12x1.75x...
8.0
6.5
M6x1
-
29
38
3.2
6.3
1.0
20.5
45.5
MCJT-31-20-5x10(0)
MCJT
20
13
14
13
1.5
10
24.0
-
M5x0.8
8
13
19.5
3
M5x0.8x10深
5
-
15
6.5x4.5深, 4.3, M5x0.8x7.5...
7.5
-
M8x1
-
34
-
3.2
6.3
1.0
19.5
44.5
MCJT-31-25-5x10(0)
MCJT
25
15
16
17
2
12
28.0
-
M5x0.8
10
17
22.0
3
M6x1x10深
6
-
12
8x6深, 5.1, M6x1x9.5深
8.0
-
M10x1.25
-
40
-
4.2
7.8
1.0
21.0
48.0
MCJT-31-32-5x10(0)
MCJT
32
16
17
22
3.3
16
34.0
-
M5x0.8
14
22
24.0
3
M8x1.25x12深
8
48.5
12
8x6深, 5.1, M6x1x8深
9.0
-
M14x1.5
14
44
-
4.2
7.8
1.0
24.0
55.0
MCJT-31-40-5x10(0)
MCJT
40
25
27
22
3.3
16
40.0
-
M5x0.8
14
28
34.0
3
M8x1.25x12深
8
56.5
12
9.5x8深, 6.9, M8x1.25x10深
10.0
-
M14x1.5
14
52
-
6.2
9.3
1.6
26.5
60.0
MCJT-31-50-5x10(0)
MCJT
50
25
27
26
4
20
48.0
-
Rc1/8
17
38
36.0
3
M10x1.5x15深
11
70
15
11x8.5深, 6.9, M8x1.25x10深
10.5
-
M18x1.5
19
62
-
6.2
10.8
1.6
28.6
66.2
MCJT-31-63-5x10(0)
MCJT
63
25
27
26
4
20
60.0
-
Rc1/8
17
40
36.0
3
M10x1.5x15深
11
83
15
11x8.5深, 6.9, M8x1.25x10深
11.0
-
M18x1.5
20
75
-
6.2
10.8
1.6
32.5
74.0
MCJT-31-80-5x10(0)
MCJT
80
30
33
32
5
25
74.0
-
Rc1/4
22
45
44.0
4
M14x2x20深
13
102
20
14x10.5深, 10.5, M12x1.75x...
13.0
-
M22x1.5
27
94
-
8.2
13.8
1.6
41.0
93.0
MCJT-31-100-5x10(0)
MCJT
100
30
33
35
3
30
90.0
-
Rc1/4
27
45
42.0
4
M18x2.5x20深
14
122
20
18.5x13深, 12.3, M14x2x15深
15.0
-
M26x1.5
26
114
-
10.2
17.3
2.0
45.0
99.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求