MCCG-I - Mounting accessory
MEDAN
Air cylinders
Round Cylinders
MCCG-Round cylinder
Powered by
CAD模型選擇
{medan/air_cylinders/round_cylinders/mccg/mccg_i.prj},{NB=I-MCCG-40},{MODEL=MCCG},{TUBE=40},{A=42},{A1=14.0},{E1=22},{L1=30},{MM=M14 X 1.5},{MMX=14},{MMP=1.50},{R1=12},{U1=14.0},{ND=10},{NX=18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
[mm]
R1
[mm]
U1
[mm]
ND
NDH10
[mm]
NX
[mm]
I-MCCG-20
MCCG
20
34
8.5
16
25
M8 X 1.25
14
11.5
8
8
I-MCCG-25
MCCG
25
41
10.5
20
30
M10 X 1.25
18
14.0
10
10
I-MCCG-32
MCCG
32
41
10.5
20
30
M10 X 1.25
18
14.0
10
10
I-MCCG-40
MCCG
40
42
14.0
22
30
M14 X 1.5
12
14.0
10
18
I-MCCG-50
MCCG
50
56
18.0
28
40
M18 X 1.5
16
20.0
14
22
I-MCCG-63
MCCG
63
56
18.0
28
40
M18 X 1.5
16
20.0
14
22
I-MCCG-80
MCCG
80
71
21.0
38
50
M22 X 1.5
0
27.0
18
28
I-MCCG-100
MCCG
100
79
21.0
44
55
M26 X 1.5
0
31.0
22
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求