目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
MC1002, MC1002BSPT, MC1004, MC1004BSPT - Pipe Thread
CPC – Colder Products
Single Line
1/8" Nominal Flow
MC Series
Coupling Bodies - Chrome-Plated Brass
Powered by
CAD模型選擇
{colder/single_line/1_8_nom_flow/mc_series/bodies/mc1002_asmtab.prj},{NB=MCD1002BSPT},{DMAJ=0.3830},{DMIN=0.3372},{BZE=0.1575},{NG=0.2559},{L1=0.600},{L2=0.231},{L3=0.060},{L4=0.040},{L5=0.220},{L6=0.120},{L7=0.060},{L8=0.450},{D1=0.630},{D2=0.310},{D3=0.190},{D4=0.130},{D5=0.090},{D6=0.050},{H1=0.195},{H2=0.235},{A1=0.400},{L9=0.370},{R1=0.020},{PN=MCD1002BSPT},{BPN=1002BSPT},{VNVIS=Shutoff},{THR=1/8\" BSPT},{PPATH=mc1002_asmtpl.prj},{CCOLUMN=MCD1002BSPT},{DCOLUMN=1/8 BSPT Valved Coupling Body},{FCOLUMN=MC},{GCOLUMN=10},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N},{TCOLUMN=Stainless Steel},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=to 180°F},{YCOLUMN=to 82°C},{AECOLUMN=},{AFCOLUMN=},{ANCOLUMN=Vacuum to 250 psi, 17.3 bar},{AYCOLUMN=Compliant}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
THR
Thread Size
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
Main Components
ⁿ/ₐ
BBCOLUMN
Valve
ⁿ/ₐ
BCCOLUMN
Thumb Latch
ⁿ/ₐ
BDCOLUMN
External Spring
ⁿ/ₐ
MC1002
MC1002
Straight Thru
1/8" NPT
MC1002
1/8" NPT Non-Valved Coupl...
MC
10
General Purpose
N/A
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
Stainless Steel
Stainless Steel
MCD1002
MCD1002
Shutoff
1/8" NPT
MCD1002
1/8" NPT Valved Coupling ...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Stainless Steel
Stainless Steel
MC1002BSPT
MC1002BSPT
Straight Thru
1/8" BSPT
MC1002BSPT
1/8 BSPT Non-Valved Coupl...
MC
10
General Purpose
N/A
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
Stainless Steel
Stainless Steel
MCD1002BSPT
MCD1002BSPT
Shutoff
1/8" BSPT
MCD1002BSPT
1/8 BSPT Valved Coupling ...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Stainless Steel
Stainless Steel
MC1004
MC1004
Straight Thru
1/4" NPT
MC1004
1/4" NPT Non-Valved Coupl...
MC
10
General Purpose
N/A
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
Stainless Steel
Stainless Steel
MCD1004
MCD1004
Shutoff
1/4" NPT
MCD1004
1/4" NPT Valved Coupling ...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Stainless Steel
Stainless Steel
MC1004BSPT
MC1004BSPT
Straight Thru
1/4" BSPT
MC1004BSPT
1/4 BSPT Non-Valved Coupl...
MC
10
General Purpose
N/A
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
Stainless Steel
Stainless Steel
MCD1004BSPT
MCD1004BSPT
Shutoff
1/4" BSPT
MCD1004BSPT
1/4" BSPT Valved Coupling...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Stainless Steel
Stainless Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求