您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 212.4 - Adjustable handles with threaded screw
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
GN 212.4
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/gn_212_4_combi/gn_212_4_stud.prj},{NB=Adjustable handles with threaded screw GN 212.4-28-M12-40-E},{CODE=GN.17222},{DESCRIPTION=GN 212.4-28-M12-40-E},{DIM01=28},{DIM02=M12},{DIM03=19.0},{DIM04=12},{DIM05=48.5},{DIM06=53.0},{DIM07=4.5},{DIM08=40},{DIM09=116.0},{WEIGHT=295},{ND=12.000},{KDA=9.853},{D=23.000},{L=65.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
DIM08
l1
[mm]
DIM09
l2
[mm]
WEIGHT
Weight
[g]
Adjustable handles with t...
GN.17201
GN 212.4-21-M8-25-E
21
M8
13.5
8
33.5
37.5
1.0
25
87.0
112
Adjustable handles with t...
GN.17202
GN 212.4-21-M8-32-E
21
M8
13.5
8
33.5
37.5
1.0
32
87.0
114
Adjustable handles with t...
GN.17203
GN 212.4-21-M8-40-E
21
M8
13.5
8
33.5
37.5
1.0
40
87.0
117
Adjustable handles with t...
GN.17211
GN 212.4-24-M10-25-E
24
M10
16.0
10
40.0
44.5
2.5
25
101.5
176
Adjustable handles with t...
GN.17212
GN 212.4-24-M10-32-E
24
M10
16.0
10
40.0
44.5
2.5
32
101.5
179
Adjustable handles with t...
GN.17213
GN 212.4-24-M10-40-E
24
M10
16.0
10
40.0
44.5
2.5
40
101.5
183
Adjustable handles with t...
GN.17214
GN 212.4-24-M10-50-E
24
M10
16.0
10
40.0
44.5
2.5
50
101.5
189
Adjustable handles with t...
GN.17221
GN 212.4-28-M12-32-E
28
M12
19.0
12
48.5
53.0
4.5
32
116.0
290
Adjustable handles with t...
GN.17222
GN 212.4-28-M12-40-E
28
M12
19.0
12
48.5
53.0
4.5
40
116.0
295
Adjustable handles with t...
GN.17223
GN 212.4-28-M12-50-E
28
M12
19.0
12
48.5
53.0
4.5
50
116.0
302
Adjustable handles with t...
GN.17224
GN 212.4-28-M12-63-E
28
M12
19.0
12
48.5
53.0
4.5
63
116.0
312
Adjustable handles with t...
GN.17231
GN 212.4-33-M16-32-E
33
M16
23.0
12
55.0
60.5
6.0
32
131.5
426
Adjustable handles with t...
GN.17232
GN 212.4-33-M16-40-E
33
M16
23.0
12
55.0
60.5
6.0
40
131.5
437
Adjustable handles with t...
GN.17233
GN 212.4-33-M16-50-E
33
M16
23.0
12
55.0
60.5
6.0
50
131.5
449
Adjustable handles with t...
GN.17234
GN 212.4-33-M16-63-E
33
M16
23.0
12
55.0
60.5
6.0
63
131.5
468
Adjustable handles with t...
GN.17241
GN 212.4-40-M20-50-E
40
M20
28.0
14
68.0
73.5
6.0
50
148.0
765
Adjustable handles with t...
GN.17242
GN 212.4-40-M20-63-E
40
M20
28.0
14
68.0
73.5
6.0
63
148.0
792
Adjustable handles with t...
GN.17243
GN 212.4-40-M20-80-E
40
M20
28.0
14
68.0
73.5
6.0
80
148.0
824
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求