您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 425.1 - Double-curved handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
GN 425.1
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/gn_425_1/gn_425_1.prj},{NB=Double-curved handles GN 425.1-NI-10-180-GS},{CODE=GN.26877},{DESCRIPTION=GN 425.1-NI-10-180-GS},{DIM01=10},{DIM02=180},{DIM03=M5},{DIM04=15},{D3=15},{DIM05=47},{DIM06=35},{DIM07=11},{DIM08=12},{WEIGHT=196},{NDM=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
l±0.25
[mm]
DIM03
d2
ⁿ/ₐ
DIM04
d3
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
r
[mm]
DIM08
t min
[mm]
WEIGHT
Weight
[g]
Double-curved handles GN ...
GN.26702
GN 425.1-8-55-CR#
8
55
M4
12
40
30
9
8
56
Double-curved handles GN ...
GN.26703
GN 425.1-8-64-CR
8
64
M4
12
40
30
9
8
62
Double-curved handles GN ...
GN.26704
GN 425.1-8-88-CR#
8
88
M4
12
40
30
9
8
70
Double-curved handles GN ...
GN.26706
GN 425.1-8-96-CR
8
96
M4
12
40
30
9
8
74
Double-curved handles GN ...
GN.26707
GN 425.1-8-100-CR
8
100
M4
12
40
30
9
8
76
Double-curved handles GN ...
GN.26701
GN 425.1-88-CR
10
88
M5
15
47
35
11
12
113
Double-curved handles GN ...
GN.26705
GN 425.1-100-CR
10
100
M5
15
47
35
11
12
120
Double-curved handles GN ...
GN.26711
GN 425.1-120-CR
10
120
M5
15
47
35
11
12
132
Double-curved handles GN ...
GN.26709
GN 425.1-10-180-CR
10
180
M5
15
47
35
11
12
175
Double-curved handles GN ...
GN.26710
GN 425.1-10-200-CR
10
200
M5
15
47
35
11
12
175
Double-curved handles GN ...
GN.26689
GN 425.1-12-160-CR
12
160
M6
-
60
44
12
12
90
Double-curved handles GN ...
GN.26690
GN 425.1-12-200-CR
12
200
M6
-
60
44
12
12
102
Double-curved handles GN ...
GN.26912
GN 425.1-A4-10-88-GS#
10
88
M5
15
47
35
11
12
119
Double-curved handles GN ...
GN.26914
GN 425.1-A4-10-100-GS
10
100
M5
15
47
35
11
12
127
Double-curved handles GN ...
GN.26916
GN 425.1-A4-10-120-GS#
10
120
M5
15
47
35
11
12
139
Double-curved handles GN ...
GN.26918
GN 425.1-A4-10-180-GS
10
180
M5
15
47
35
11
12
180
Double-curved handles GN ...
GN.26920
GN 425.1-A4-10-200-GS
10
200
M5
15
47
35
11
12
170
Double-curved handles GN ...
GN.26861
GN 425.1-NI-8-55-GS#
8
55
M4
12
40
30
9
8
54
Double-curved handles GN ...
GN.26862
GN 425.1-NI-8-64-GS
8
64
M4
12
40
30
9
8
60
Double-curved handles GN ...
GN.26863
GN 425.1-NI-8-88-GS#
8
88
M4
12
40
30
9
8
70
Double-curved handles GN ...
GN.26864
GN 425.1-NI-8-96-GS
8
96
M4
12
40
30
9
8
100
Double-curved handles GN ...
GN.26865
GN 425.1-NI-8-100-GS
8
100
M4
12
40
30
9
8
113
Double-curved handles GN ...
GN.26871
GN 425.1-NI-10-88-GS#
10
88
M5
15
47
35
11
12
113
Double-curved handles GN ...
GN.26873
GN 425.1-NI-10-100-GS
10
100
M5
15
47
35
11
12
121
Double-curved handles GN ...
GN.26875
GN 425.1-NI-10-120-GS#
10
120
M5
15
47
35
11
12
137
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求