您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RMC - Flat retaining magnets with threaded hole insert
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RMC
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rmc/rmc.prj},{NB=Flat retaining magnets with threaded hole insert RMC-HF-25-B},{CODE=501156},{DESCRIPTION=RMC-HF-25-B},{DIM01=25 +0.1/-0.1},{DIM02=-},{DIM03=7},{DIM04=-},{DIM05=30.5},{DIM06=8 +0.1/-0.1},{DIM07=12.5},{DIM08=4},{DIM09=8.0},{DIM10=40},{WEIGHT=23},{DX=25.000},{MX=0.000},{D1X=8.000},{L=7.000},{H=0.000},{L2=30.500},{D2=12.500},{D3=4.000},{L1=8.000},{VER=B}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
h
[mm]
DIM05
l2±1
[mm]
DIM06
d1
[mm]
DIM07
d2±1
[mm]
DIM08
d3
[mm]
DIM09
l1
[mm]
DIM10
Nominal Strength
[N]
WEIGHT
Weight
[g]
Flat retaining magnets wi...
501201
RMC-HF-10-M3
10 +0.1/-0.1
M3
4.5 +0.2/-0.1
5
-
6 +0.1/-0.1
-
-
7.0
4
3
Flat retaining magnets wi...
501203
RMC-HF-13-M3
13 +0.1/-0.1
M3
4.5 +0.2/-0.1
5
-
6 +0.1/-0.1
-
-
7.0
10
4
Flat retaining magnets wi...
501205
RMC-HF-16-M3
16 +0.1/-0.1
M3
4.5 +0.2/-0.1
5
-
6 +0.1/-0.1
-
-
7.0
18
6
Flat retaining magnets wi...
501207
RMC-HF-20-M3
20 +0.1/-0.1
M3
6 +0.2/-0.1
5
-
6 +0.1/-0.1
-
-
7.0
30
11
Flat retaining magnets wi...
501209
RMC-HF-25-M4
25 +0.1/-0.1
M4
7 +0.3/-0.1
7
-
8 +0.1/-0.1
-
-
8.0
40
20
Flat retaining magnets wi...
501211
RMC-HF-32-M4
32 +0.1/-0.1
M4
7 +0.3/-0.1
7
-
8 +0.1/-0.1
-
-
8.0
80
31
Flat retaining magnets wi...
501212
RMC-HF-36-M4
36 +0.2/-0.1
M4
7.7 +0.3/-0.1
8
-
8 +0.2/-0.2
-
-
9.0
100
86
Flat retaining magnets wi...
501213
RMC-HF-40-M5
40 +0.2/-0.1
M5
8 +0.4/-0.1
9
-
10 +0.1/-0.1
-
-
10.0
125
59
Flat retaining magnets wi...
501214
RMC-HF-47-M4
47 +0.2/-0.1
M4
9 +0.4/-0.2
8
-
8 +0.2/-0.2
-
-
9.0
180
86
Flat retaining magnets wi...
501215
RMC-HF-50-M6
50 +0.2/-0.1
M6
10 +0.5/-0.1
11
-
12 +0.1/-0.1
-
-
12.0
220
111
Flat retaining magnets wi...
501216
RMC-HF-57-M6
57 +0.2/-0.1
M6
10.5 +0.5/-0.2
11.5
-
12 +0.1/-0.1
-
-
12.5
280
151
Flat retaining magnets wi...
501217
RMC-HF-63-M8
63 +0.3/-0.1
M8
14 +0.5/-0.1
14
-
15 +0.1/-0.1
-
-
16.0
350
242
Flat retaining magnets wi...
501219
RMC-HF-80-M10
80 +0.5/-0.1
M10
18 +0.5/-0.1
15
-
20 +0.1/-0.1
-
-
16.0
600
500
Flat retaining magnets wi...
501221
RMC-HF-100-M12
100 +0.5/-0.1
M12
22 +0.5/-0.1
18
-
22 +0.1/-0.1
-
-
21.0
900
948
Flat retaining magnets wi...
501223
RMC-HF-125-M14
125 0.5/-0.1
M14
26 +0.5/-0.1
20
-
25 +0.1/-0.1
-
-
24.0
1300
1732
Flat retaining magnets wi...
501151
RMC-HF-16-A
16 +0.1/-0.1
-
4.5
-
24.5
6 +0.1/-0.1
10
3
7.0
18
6
Flat retaining magnets wi...
501155
RMC-HF-25-A
25 +0.1/-0.1
-
7
-
30.5
8 +0.1/-0.1
13.5
4
8.0
40
23
Flat retaining magnets wi...
501161
RMC-HF-32-A
32 +0.1/-0.1
-
7
-
30.5
8 +0.1/-0.1
13.5
4
8.0
80
34
Flat retaining magnets wi...
501165
RMC-HF-40-A
40 +0.2/-0.1
-
8
-
30.5
10 +0.1/-0.1
13.5
4
8.0
125
58
Flat retaining magnets wi...
501171
RMC-HF-50-A
50 +0.2/-0.1
-
10
-
32
12 +0.1/-0.1
13.5
4
8.0
220
108
Flat retaining magnets wi...
501175
RMC-HF-63-A
63 +0.3/-0.1
-
14
-
36
15 +0.1/-0.1
13.5
4
8.0
350
232
Flat retaining magnets wi...
501181
RMC-HF-80-A
80 +0.5/-0.1
-
18
-
57.5
20 +0.1/-0.1
23
6
10.5
600
490
Flat retaining magnets wi...
501152
RMC-HF-16-B
16 +0.1/-0.1
-
4.5
-
24.5
6 +0.1/-0.1
10
3
7.0
18
6
Flat retaining magnets wi...
501156
RMC-HF-25-B
25 +0.1/-0.1
-
7
-
30.5
8 +0.1/-0.1
12.5
4
8.0
40
23
Flat retaining magnets wi...
501162
RMC-HF-32-B
32 +0.1/-0.1
-
7
-
30.5
8 +0.1/-0.1
12.5
4
8.0
80
34
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求