Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M2.5-B25-C45-HRC54 - Spur Gears Made with One-Sided Hub, Steel C45, Teeth Induction Hardened, Module 2.5
MÄDLER
Drive Element
Spur Gears
Spur Gears hardended
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_gehaertet/m2_5_zb_25mm_hart.prj},{NB=23288124},{ARTNR=23288124},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet 54 +4 HRC},{M=2.5},{Z=24},{B=25},{DA=65.0},{D=60.0},{ND=45},{NL=20},{BH7=14},{MD=69.0},{GEW=0.74},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
ND
[mm]
NL
[mm]
BH7
B - H7
[mm]
MD
zul. MD* - Berechnungsgrundlagen siehe Seite 197
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
23288112
23288112
Steel
Steel C45, tooth area is ...
2.5
12
25
35.0
30.0
22
20
10
19.5
0.17
84839089
23288115
23288115
Steel
Steel C45, tooth area is ...
2.5
15
25
42.5
37.5
30
20
10
27.4
0.30
84839089
23288116
23288116
Steel
Steel C45, tooth area is ...
2.5
16
25
45.0
40.0
32
20
12
28.4
0.33
84839089
23288118
23288118
Steel
Steel C45, tooth area is ...
2.5
18
25
50.0
45.0
35
20
12
34.3
0.42
84839089
23288120
23288120
Steel
Steel C45, tooth area is ...
2.5
20
25
55.0
50.0
40
20
12
44.2
0.54
84839089
23288122
23288122
Steel
Steel C45, tooth area is ...
2.5
22
25
60.0
55.0
45
20
14
56.0
0.66
84839089
23288124
23288124
Steel
Steel C45, tooth area is ...
2.5
24
25
65.0
60.0
45
20
14
69.0
0.74
84839089
23288125
23288125
Steel
Steel C45, tooth area is ...
2.5
25
25
67.5
62.5
50
20
14
75.0
0.85
84839089
23288130
23288130
Steel
Steel C45, tooth area is ...
2.5
30
25
80.0
75.0
55
20
14
115.0
1.18
84839089
23288132
23288132
Steel
Steel C45, tooth area is ...
2.5
32
25
85.0
80.0
55
20
16
134.0
1.28
84839089
23288136
23288136
Steel
Steel C45, tooth area is ...
2.5
36
25
95.0
90.0
60
20
16
176.0
1.61
84839089
23288140
23288140
Steel
Steel C45, tooth area is ...
2.5
40
25
105.0
100.0
70
20
16
235.0
2.06
84839089
23288150
23288150
Steel
Steel C45, tooth area is ...
2.5
50
25
130.0
125.0
80
20
20
446.0
3.07
84839089
23288160
23288160
Steel
Steel C45, tooth area is ...
2.5
60
25
155.0
150.0
100
20
20
716.0
4.57
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청