Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-B-ST - Locking Assemblies COM-B, Material steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Locking Assemblies COM-B, COM-B Stainless and COM-B QPQ coated
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsaetze_com-b_com-b_rf_com-b_qpq/spannsatz_com-b.prj},{NB=61562500},{ARTNR=61562500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=25.00},{DD=34},{L=45},{A=38.0},{L1=25},{L2=51},{D1=56},{T=280},{FAX=22},{PW=101},{PN=76},{SCHR=4 x M6},{TA=17},{GEW=0.34},{M=6},{ANZ=4},{TK=41.0},{TN=dummy_sps_com-b_25},{PPATH=spannsatz_com-b_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
A
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[KN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws 12.9 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61560600
61560600
Steel
Steel
T = transmittable torque ...
6.00
14
21
18.5
10
24
25
12
4
185
80
3 x M3
2
0.05
84879059
61560635
61560635
Steel
Steel
T = transmittable torque ...
6.35
14
21
18.5
10
24
25
12
4
185
80
3 x M3
2
0.04
84879059
61560700
61560700
Steel
Steel
T = transmittable torque ...
7.00
15
25
22.0
12
29
27
24
7
223
111
3 x M4
5
0.07
84879059
61560800
61560800
Steel
Steel
T = transmittable torque ...
8.00
15
25
22.0
12
29
27
29
7
207
111
3 x M4
5
0.07
84879059
61560900
61560900
Steel
Steel
T = transmittable torque ...
9.00
16
26
23.0
14
30
28
42
10
197
110
4 x M4
5
0.07
84879059
61560953
61560953
Steel
Steel
T = transmittable torque ...
9.53
16
26
23.0
14
30
28
42
10
197
110
4 x M4
5
0.07
84879059
61561000
61561000
Steel
Steel
T = transmittable torque ...
10.00
16
26
23.0
14
30
28
48
10
179
112
4 x M4
5
0.07
84879059
61561100
61561100
Steel
Steel
T = transmittable torque ...
11.00
18
26
23.0
14
30
32
51
10
165
102
4 x M4
5
0.07
84879059
61561200
61561200
Steel
Steel
T = transmittable torque ...
12.00
18
26
23.0
14
30
32
55
10
152
100
4 x M4
5
0.08
84879059
61561270
61561270
Steel
Steel
T = transmittable torque ...
12.70
18
26
23.0
14
30
32
55
10
152
100
4 x M4
5
0.08
84879059
61561400
61561400
Steel
Steel
T = transmittable torque ...
14.00
23
26
23.0
14
30
38
68
10
130
80
4 x M4
5
0.11
84879059
61561500
61561500
Steel
Steel
T = transmittable torque ...
15.00
24
36
29.0
16
42
45
133
18
194
121
3 x M6
17
0.22
84879059
61561600
61561600
Steel
Steel
T = transmittable torque ...
16.00
24
36
29.0
16
42
45
140
17
180
118
3 x M6
17
0.22
84879059
61561700
61561700
Steel
Steel
T = transmittable torque ...
17.00
26
38
31.0
18
44
47
180
22
190
125
4 x M6
17
0.25
84879059
61561800
61561800
Steel
Steel
T = transmittable torque ...
18.00
26
38
31.0
18
44
47
200
22
180
125
4 x M6
17
0.23
84879059
61561900
61561900
Steel
Steel
T = transmittable torque ...
19.00
27
38
31.0
18
44
49
210
22
172
121
4 x M6
17
0.25
84879059
61562000
61562000
Steel
Steel
T = transmittable torque ...
20.00
28
38
31.0
18
44
50
220
22
160
115
4 x M6
17
0.26
84879059
61562200
61562200
Steel
Steel
T = transmittable torque ...
22.00
32
45
38.0
25
51
54
250
22
113
78
4 x M6
17
0.35
84879059
61562400
61562400
Steel
Steel
T = transmittable torque ...
24.00
34
45
38.0
25
51
56
270
22
106
76
4 x M6
17
0.36
84879059
61562500
61562500
Steel
Steel
T = transmittable torque ...
25.00
34
45
38.0
25
51
56
280
22
101
76
4 x M6
17
0.34
84879059
61562540
61562540
Steel
Steel
T = transmittable torque ...
25.40
34
45
38.0
25
51
56
280
22
101
76
4 x M6
17
0.34
84879059
61562800
61562800
Steel
Steel
T = transmittable torque ...
28.00
39
45
38.0
25
51
61
450
32
130
93
6 x M6
17
0.42
84879059
61563000
61563000
Steel
Steel
T = transmittable torque ...
30.00
41
45
38.0
25
51
62
500
32
133
95
6 x M6
17
0.43
84879059
61563200
61563200
Steel
Steel
T = transmittable torque ...
32.00
43
45
38.0
25
51
65
540
35
115
86
6 x M6
17
0.49
84879059
61563500
61563500
Steel
Steel
T = transmittable torque ...
35.00
47
52
45.0
32
58
69
800
44
106
81
8 x M6
17
0.55
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청