Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-A-QPQ - Locking Assemblies COM-A, Material Steel, QPQ-Coated
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Locking Assemblies COM-A, COM-A Stainless and COM-A QPQ coated
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsaetze_com-a_com-a_rf_com-a_qpq/spannsatz_com-a_qpq.prj},{NB=61577524},{ARTNR=61577524},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl, QPQ-beschichtet},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=24},{DD=50},{L=20},{L2=26},{T=380},{FAX=32},{PW=216},{PN=103},{SCHR=8 x M6 x 18},{TA=15},{GEW=0.21},{PPATH=spannsatz_com-a_qpq_sbl.prj},{CTN=84879059},{ANZ=MIN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws 12.9 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg/100]
CTN
Customs tariff number
ⁿ/ₐ
ANZ
Number of screws
ⁿ/ₐ
61577514
61577514
Steel
Steel, QPQ-Coated
T = transmittable torque ...
14
42
20
26
180
26
291
97
8 x M6 x 18
15
0.18
84879059
61577515
61577515
Steel
Steel, QPQ-Coated
T = transmittable torque ...
15
42
20
26
200
27
282
101
8 x M6 x 18
15
0.18
84879059
61577516
61577516
Steel
Steel, QPQ-Coated
T = transmittable torque ...
16
44
20
26
205
26
251
99
8 x M6 x 18
15
0.18
84879059
61577517
61577517
Steel
Steel, QPQ-Coated
T = transmittable torque ...
17
44
20
26
220
26
240
93
8 x M6 x 18
15
0.18
84879059
61577518
61577518
Steel
Steel, QPQ-Coated
T = transmittable torque ...
18
47
20
26
230
25
195
82
8 x M6 x 18
15
0.22
84879059
61577519
61577519
Steel
Steel, QPQ-Coated
T = transmittable torque ...
19
47
20
26
270
28
221
93
8 x M6 x 18
15
0.22
84879059
61577520
61577520
Steel
Steel, QPQ-Coated
T = transmittable torque ...
20
47
20
26
290
28
232
98
8 x M6 x 18
15
0.22
84879059
61577522
61577522
Steel
Steel, QPQ-Coated
T = transmittable torque ...
22
47
20
26
290
30
200
90
8 x M6 x 18
15
0.21
84879059
61577524
61577524
Steel
Steel, QPQ-Coated
T = transmittable torque ...
24
50
20
26
380
32
216
103
8 x M6 x 18
15
0.21
84879059
61577525
61577525
Steel
Steel, QPQ-Coated
T = transmittable torque ...
25
50
20
26
400
33
200
100
8 x M6 x 18
15
0.23
84879059
61577528
61577528
Steel
Steel, QPQ-Coated
T = transmittable torque ...
28
55
20
26
520
36
208
104
10 x M6 x 18
15
0.27
84879059
61577530
61577530
Steel
Steel, QPQ-Coated
T = transmittable torque ...
30
55
20
26
520
37
183
99
10 x M6 x 18
15
0.26
84879059
61577532
61577532
Steel
Steel, QPQ-Coated
T = transmittable torque ...
32
60
20
26
690
43
209
112
12 x M6 x 18
15
0.28
84879059
61577535
61577535
Steel
Steel, QPQ-Coated
T = transmittable torque ...
35
60
20
26
770
44
196
113
12 x M6 x 18
15
0.30
84879059
61577538
61577538
Steel
Steel, QPQ-Coated
T = transmittable torque ...
38
65
20
26
940
49
202
116
14 x M6 x 18
15
0.33
84879059
61577540
61577540
Steel
Steel, QPQ-Coated
T = transmittable torque ...
40
65
20
26
980
49
190
115
14 x M6 x 18
15
0.32
84879059
61577545
61577545
Steel
Steel, QPQ-Coated
T = transmittable torque ...
45
75
24
32
1700
74
216
127
12 x M8 x 22
37
0.55
84879059
61577550
61577550
Steel
Steel, QPQ-Coated
T = transmittable torque ...
50
80
24
32
1830
75
196
118
12 x M8 x 22
37
0.56
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청