lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-BAR-ST - Locking Assemblies BAR
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Clamping Sets BAR, BAR-RF, BAR-QPQ
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_bar_bar-rf_bar-qpq/spannsatz_bar.prj},{NB=61542500},{ARTNR=61542500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=25.00},{DD=47},{L=26},{L1=25.0},{L2=32.0},{T=300},{FAX=24},{PW=147},{PN=78},{SCHR=M6 x 25},{TA=17.0},{A=4},{GEW=0.190},{M=6.0},{TK=36.0},{DK=9.900},{TN=ring_gew_bar_25},{D3=29.40},{D4=42.60},{B1=7.30},{H1=0.525},{R1=0.20},{S=0.95},{DH=6.30},{PPATH=spannsatz_bar_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws DIN 912 - 12.9
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
A
Number of screws
ⁿ/ₐ
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61540500
61540500
Steel
Steel
T = transmittable torque ...
5.00
16
11
10.5
13.5
6
2
150
55
M2,5 x 10
1.2
3
0.012
84879059
61540600
61540600
Steel
Steel
T = transmittable torque ...
6.00
16
11
10.5
13.5
9
3
188
69
M2,5 x 10
1.2
3
0.012
84879059
61540635
61540635
Steel
Steel
T = transmittable torque ...
6.35
16
11
10.5
13.5
10
3
180
72
M2,5 x 10
1.2
3
0.012
84879059
61540700
61540700
Steel
Steel
T = transmittable torque ...
7.00
17
11
10.5
13.5
11
3
155
64
M2,5 x 10
1.2
3
0.013
84879059
61540800
61540800
Steel
Steel
T = transmittable torque ...
8.00
18
11
10.5
13.5
12
3
141
62
M2,5 x 10
1.2
3
0.015
84879059
61540900
61540900
Steel
Steel
T = transmittable torque ...
9.00
20
13
12.5
15.5
17
4
132
60
M2,5 x 12
1.2
4
0.020
84879059
61540953
61540953
Steel
Steel
T = transmittable torque ...
9.53
20
13
12.5
15.5
18
4
124
59
M2,5 x 12
1.2
4
0.020
84879059
61541000
61541000
Steel
Steel
T = transmittable torque ...
10.00
20
13
12.5
15.5
19
4
120
60
M2,5 x 12
1.2
4
0.019
84879059
61541100
61541100
Steel
Steel
T = transmittable torque ...
11.00
22
13
12.5
15.5
21
4
108
54
M2,5 x 12
1.2
4
0.024
84879059
61541200
61541200
Steel
Steel
T = transmittable torque ...
12.00
22
13
12.5
15.5
24
4
102
55
M2,5 x 12
1.2
4
0.022
84879059
61541270
61541270
Steel
Steel
T = transmittable torque ...
12.70
23
13
12.5
15.5
24
4
102
55
M2,5 x 12
1.2
4
0.020
84879059
61541400
61541400
Steel
Steel
T = transmittable torque ...
14.00
26
17
16.5
20.0
40
6
94
50
M3 x 16
2.1
4
0.039
84879059
61541500
61541500
Steel
Steel
T = transmittable torque ...
15.00
28
17
16.5
20.0
44
6
93
50
M3 x 16
2.1
4
0.044
84879059
61541600
61541600
Steel
Steel
T = transmittable torque ...
16.00
32
17
16.5
21.0
86
10
158
79
M4 x 16
4.9
4
0.067
84879059
61541700
61541700
Steel
Steel
T = transmittable torque ...
17.00
35
21
20.5
25.0
88
10
116
56
M4 x 20
4.9
4
0.090
84879059
61541800
61541800
Steel
Steel
T = transmittable torque ...
18.00
35
21
20.5
25.0
94
11
110
57
M4 x 20
4.9
4
0.087
84879059
61541900
61541900
Steel
Steel
T = transmittable torque ...
19.00
35
21
20.5
25.0
99
11
104
56
M4 x 20
4.9
4
0.083
84879059
61542000
61542000
Steel
Steel
T = transmittable torque ...
20.00
38
21
20.5
26.0
179
17
169
89
M5 x 20
10.0
4
0.100
84879059
61542200
61542200
Steel
Steel
T = transmittable torque ...
22.00
40
21
20.5
26.0
187
18
146
80
M5 x 20
10.0
4
0.110
84879059
61542400
61542400
Steel
Steel
T = transmittable torque ...
24.00
47
26
25.0
32.0
290
24
155
79
M6 x 25
17.0
4
0.200
84879059
61542500
61542500
Steel
Steel
T = transmittable torque ...
25.00
47
26
25.0
32.0
300
24
147
78
M6 x 25
17.0
4
0.190
84879059
61542540
61542540
Steel
Steel
T = transmittable torque ...
25.40
47
26
25.0
32.0
310
24
145
79
M6 x 25
17.0
4
0.190
84879059
61542800
61542800
Steel
Steel
T = transmittable torque ...
28.00
50
26
25.0
32.0
480
34
186
105
M6 x 25
17.0
6
0.220
84879059
61543000
61543000
Steel
Steel
T = transmittable torque ...
30.00
55
26
25.0
32.0
510
34
174
95
M6 x 25
17.0
6
0.270
84879059
61543200
61543200
Steel
Steel
T = transmittable torque ...
32.00
55
26
25.0
32.0
600
38
181
105
M6 x 25
17.0
6
0.250
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청