Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SCHRSCHEI-ST - Shrink Disks ST, For very high torques
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Shrink Disks ST
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/schrumpfscheiben/schrumpfscheibe_st.prj},{NB=61583600},{ARTNR=61583600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Hochwertiger Stahl 42CrMo4},{ID=36},{DW=28 / 30 / 31},{DM=730 / 860 / 880},{D=72},{L=23.5},{L2=27.5},{I=18},{E=2.75},{PSMAX=0.032},{SCHR=5 x M6 x 20},{TA=12},{PW=232 / 240 / 250},{GEW=0.52},{PPATH=schrschei_st_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ID
d - Inner-Ø
[mm]
DW
dw shaft-Ø 1) - Shaft-Ø of the customer´s machine (for example).
[mm]
DM
T - Torque 2) - Transmittable values with shaft-Ø dw of the customer´s machine, if the fit tolerance is complied
[Nm]
D
[mm]
L
[mm]
L2
[mm]
I
l
[mm]
E
e
[mm]
PSMAX
Fit tolerance
[mm]
SCHR
Screws ISO 4017 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque
[Nm]
PW
PW - Surface Pressure
[N/mm²]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61581400
61581400
Steel
High-quality steel 42CrMo...
14
10 / 11 / 12
40 / 50 / 65
38
15.0
18.5
10
2.50
0.014
4 x M5 x 12
3
154 / 191 / 243
0.10
84839089
61581600
61581600
Steel
High-quality steel 42CrMo...
16
12 / 13 / 14
65 / 80 / 95
41
17.0
20.5
12
2.50
0.014
5 x M5 x 16
3
108 / 151 / 190
0.14
84839089
61581800
61581800
Steel
High-quality steel 42CrMo...
18
14 / 15 / 16
85 / 100 / 130
44
17.0
20.5
12
2.50
0.014
4 x M5 x 16
4
172 / 205 / 233
0.15
84839089
61582000
61582000
Steel
High-quality steel 42CrMo...
20
15 / 16 / 17
110 / 130 / 150
46
17.0
20.5
12
2.50
0.017
5 x M5 x 16
4
205 / 232 / 258
0.17
84839089
61582100
61582100
Steel
High-quality steel 42CrMo...
21
16 / 17 / 18
180 / 220 / 270
50
20.0
23.5
14
3.00
0.017
6 x M5 x 18
5
220 / 245 / 275
0.23
84839089
61582400
61582400
Steel
High-quality steel 42CrMo...
24
19 / 20 / 21
220 / 280 / 330
50
20.0
23.5
14
3.00
0.017
6 x M5 x 18
5
189 / 209 / 228
0.22
84839089
61583000
61583000
Steel
High-quality steel 42CrMo...
30
24 / 25 / 26
350 / 400 / 470
60
22.0
25.5
16
3.00
0.017
7 x M5 x 18
5
159 / 172 / 184
0.33
84839089
61583600
61583600
Steel
High-quality steel 42CrMo...
36
28 / 30 / 31
730 / 860 / 880
72
23.5
27.5
18
2.75
0.032
5 x M6 x 20
12
232 / 240 / 250
0.52
84839089
61583800
61583800
Steel
High-quality steel 42CrMo...
38
29 / 30 / 31
710/ 735 / 760
72
23.5
27.5
18
2.75
0.032
6 x M6 x 20
12
198 / 205 / 211
0.50
84839089
61584000
61584000
Steel
High-quality steel 42CrMo...
40
30 / 31 /32
770 / 800 / 825
72
23.5
27.5
18
2.75
0.032
6 x M6 x 20
12
216 / 223 / 230
0.50
84839089
61584400
61584400
Steel
High-quality steel 42CrMo...
44
32 / 35 / 36
1200 / 1400 / 1500
80
25.5
29.5
20
2.75
0.032
7 x M6 x 20
12
225 / 235 / 244
0.64
84839089
61585000
61585000
Steel
High-quality steel 42CrMo...
50
38 / 40 / 42
1500 / 1800 / 2100
90
27.5
31.5
22
2.75
0.032
8 x M6 x 25
12
204 /219 /232
0.87
84839089
61585500
61585500
Steel
High-quality steel 42CrMo...
55
42 / 45 / 48
1700 / 2100 / 2600
100
30.5
34.5
23
3.75
0.032
8 x M6 x 25
12
176 / 193 / 210
1.18
84839089
61586200
61586200
Steel
High-quality steel 42CrMo...
62
48 / 50 / 52
2700 / 3000 / 3200
110
30.5
34.5
23
3.75
0.048
10 x M6 x 25
12
213 / 218 / 222
1.41
84839089
61586800
61586800
Steel
High-quality steel 42CrMo...
68
50 / 55 / 60
2500 / 3100 / 4100
115
30.5
34.5
23
3.75
0.048
10 x M6 x 25
12
184 / 188 / 212
1.46
84839089
61587500
61587500
Steel
High-quality steel 42CrMo...
75
50 / 55 / 60
3500 / 4700 / 6000
138
32.5
37.8
25
3.75
0.048
7 x M8 x 30
30
199 / 221 / 241
2.45
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청