Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-EP43-B-KST - Flanged Plain Bearings, Thermoplastic EP43
MÄDLER
Drive Element
Bushes
Powered by
CAD모델 선택
{maedler/antriebselemente/buchsen/bundbuchse_ep43.prj},{NB=62711217},{ARTNR=62711217},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff braun},{MAT=Kunststoff EP43},{D1=12},{AMD1=+0.016 / 0.086},{D2=14},{D3=20},{B1=17.0},{B2=1.0},{R=0.3},{GEW=1.4},{CTN=84833080},{TEXT=Bundbuchse EP43}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D1
d1
[mm]
AMD1
lower / upper Toleranz d1* - After press-fitting in bore H7
[mm]
D2
d2
[mm]
D3
d3
[mm]
B1
b1 - h13
[mm]
B2
b2 - h13
[mm]
R
r
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62710805
62710805
Brown plastic
Plastic EP43
Flanged bush EP43 - 8 x 1...
8
+0.013 / 0.071
10
15
5.5
1.0
0.3
0.4
84833080
62710807
62710807
Brown plastic
Plastic EP43
Flanged bush EP43 - 8 x 1...
8
+0.013 / 0.071
10
15
7.5
1.0
0.3
0.5
84833080
62710810
62710810
Brown plastic
Plastic EP43
Flanged bush EP43 - 8 x 1...
8
+0.013 / 0.071
10
15
10.0
1.0
0.3
0.5
84833080
62711007
62711007
Brown plastic
Plastic EP43
Flanged bush EP43 - 10 x ...
10
+0.013 / 0.071
12
18
7.0
1.0
0.3
0.6
84833080
62711009
62711009
Brown plastic
Plastic EP43
Flanged bush EP43 - 10 x ...
10
+0.013 / 0.071
12
18
9.0
1.0
0.3
0.7
84833080
62711012
62711012
Brown plastic
Plastic EP43
Flanged bush EP43 - 10 x ...
10
+0.013 / 0.071
12
18
12.0
1.0
0.3
0.8
84833080
62711015
62711015
Brown plastic
Plastic EP43
Flanged bush EP43 - 10 x ...
10
+0.013 / 0.071
12
18
15.0
1.0
0.3
1.0
84833080
62711017
62711017
Brown plastic
Plastic EP43
Flanged bush EP43 - 10 x ...
10
+0.013 / 0.071
12
18
17.0
1.0
0.3
1.1
84833080
62711207
62711207
Brown plastic
Plastic EP43
Flanged bush EP43 - 12 x ...
12
+0.016 / 0.086
14
20
7.0
1.0
0.3
0.6
84833080
62711209
62711209
Brown plastic
Plastic EP43
Flanged bush EP43 - 12 x ...
12
+0.016 / 0.086
14
20
9.0
1.0
0.3
0.8
84833080
62711212
62711212
Brown plastic
Plastic EP43
Flanged bush EP43 - 12 x ...
12
+0.016 / 0.086
14
20
12.0
1.0
0.3
1.2
84833080
62711215
62711215
Brown plastic
Plastic EP43
Flanged bush EP43 - 12 x ...
12
+0.016 / 0.086
14
20
15.0
1.0
0.3
1.3
84833080
62711217
62711217
Brown plastic
Plastic EP43
Flanged bush EP43 - 12 x ...
12
+0.016 / 0.086
14
20
17.0
1.0
0.3
1.4
84833080
62711220
62711220
Brown plastic
Plastic EP43
Flanged bush EP43 - 12 x ...
12
+0.016 / 0.086
14
20
20.0
1.0
0.3
1.5
84833080
62711412
62711412
Brown plastic
Plastic EP43
Flanged bush EP43 - 14 x ...
14
+0.016 / 0.086
16
22
12.0
1.0
0.3
0.9
84833080
62711417
62711417
Brown plastic
Plastic EP43
Flanged bush EP43 - 14 x ...
14
+0.016 / 0.086
16
22
17.0
1.0
0.3
1.5
84833080
62711509
62711509
Brown plastic
Plastic EP43
Flanged bush EP43 - 15 x ...
15
+0.016 / 0.086
17
23
9.0
1.0
0.3
1.0
84833080
62711512
62711512
Brown plastic
Plastic EP43
Flanged bush EP43 - 15 x ...
15
+0.016 / 0.086
17
23
12.0
1.0
0.3
1.2
84833080
62711517
62711517
Brown plastic
Plastic EP43
Flanged bush EP43 - 15 x ...
15
+0.016 / 0.086
17
23
17.0
1.0
0.3
1.5
84833080
62711520
62711520
Brown plastic
Plastic EP43
Flanged bush EP43 - 15 x ...
15
+0.016 / 0.086
17
23
20.0
1.0
0.3
1.8
84833080
62711617
62711617
Brown plastic
Plastic EP43
Flanged bush EP43 - 16 x ...
16
+0.016 / 0.086
18
24
17.0
1.0
0.3
1.7
84833080
62712011
62712011
Brown plastic
Plastic EP43
Flanged bush EP43 - 20 x ...
20
+0.02 / +0.104
23
30
11.5
1.5
0.5
2.4
84833080
62712016
62712016
Brown plastic
Plastic EP43
Flanged bush EP43 - 20 x ...
20
+0.02 / +0.104
23
30
16.5
1.5
0.5
3.2
84833080
62712021
62712021
Brown plastic
Plastic EP43
Flanged bush EP43 - 20 x ...
20
+0.02 / +0.104
23
30
21.5
1.5
0.5
3.9
84833080
62712511
62712511
Brown plastic
Plastic EP43
Flanged bush EP43 - 25 x ...
25
+0.02 / +0.104
28
35
11.5
1.5
0.5
2.9
84833080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청