Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-ZRENG-2X08B-1-C45-50HRC - Double-Sprockets ZRENG with hub for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened , 2 x ISO 08 B-1, Pitch 1/2 x 5/16"
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Strand Sprockets
Double-Sprockets ZRENG with Hub for two Single-Strand Roller Chains, hardened
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/zweifach-kettenraeder/doppelkettenr_zreng_f_2_einf-rk_gehaertet/zreng_1-2x5-16_mn.prj},{NB=12588517},{ARTNR=12588517},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=2 x ISO 08 B-1},{AUSF=ZRENG},{Z=17},{DA=73.6},{D=69.11},{B=15},{DG=54},{ND=54},{L=44},{M=20.8},{GEW=0.87},{RD=8.51},{B1=7.2},{B2=28},{C=1.3},{R3=13},{RF=1.0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
DG
dg
[mm]
ND
[mm]
L
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12588512
12588512
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZRENG
12
53.0
49.07
15
33
35
44
20.8
0.36
84839089
12588513
12588513
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZRENG
13
57.4
53.06
15
38
38
44
20.8
0.44
84839089
12588514
12588514
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZRENG
14
61.8
57.07
15
42
42
44
20.8
0.53
84839089
12588515
12588515
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZRENG
15
65.5
61.09
15
46
46
44
20.8
0.63
84839089
12588516
12588516
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZRENG
16
69.5
65.10
15
50
50
44
20.8
0.75
84839089
12588517
12588517
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZRENG
17
73.6
69.11
15
54
54
44
20.8
0.87
84839089
12588518
12588518
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZRENG
18
77.8
73.14
15
58
58
44
20.8
1.00
84839089
12588519
12588519
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZRENG
19
81.7
77.16
15
62
62
44
20.8
1.15
84839089
12588520
12588520
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZRENG
20
85.8
81.19
15
66
66
44
20.8
1.29
84839089
12588521
12588521
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZRENG
21
89.7
85.22
15
70
70
44
20.8
1.43
84839089
12588523
12588523
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZRENG
23
98.2
93.27
15
78
70
44
20.8
1.67
84839089
12588525
12588525
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZRENG
25
105.8
101.33
15
86
80
44
20.8
2.06
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청