Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ASN-TL - Bolt-on Hubs for Taper Bushes, GG25 and Steel
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Taperbushes and Taper-hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/taperspannbuchsen_u_tapernaben/anschr_nabe_f_taperb.prj},{NB=14090135},{ARTNR=14090135},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25},{HW=Die Buchsenaufnahme ist ohne Bezug zum Bohrbild und sonstigem},{SPB=2012},{DA=145},{L=32},{D=115},{C=95},{B1=12.00},{B2=9.5},{B3=2.5},{DB=125},{N=6},{B=9.5},{POS=60°},{GEW=1.50},{AUSF=1.000},{AT=70.0},{D2=69.85},{S1=11.113},{SS1=9.2},{S2=11.4},{T=19.5},{ZS1=0},{ZS2=0.0},{ZT1=0},{ZT2=0},{GS3=0},{GS4=0.000},{GT3=0},{GT4=0},{GT5=0},{GS5=0.0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note/Attention
ⁿ/ₐ
SPB
for Taper-Bush
ⁿ/ₐ
DA
da
[mm]
L
[mm]
D
D -0.05
[mm]
C
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
DB
[mm]
N
N°
[mm]
B
[mm]
POS
Position
[Grad]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14090120
14090120
Grey cast iron
Grey cast iron GG25
The taper bush holder is ...
1210
120
25
80
70
9.00
7.5
2.5
100
6
7.5
60°
0.90
84839089
14090121
14090121
Grey cast iron
Grey cast iron GG25
The taper bush holder is ...
1210
180
25
90
75
9.25
6.5
2.5
135
6
7.5
60°
1.55
84839089
14090125
14090125
Grey cast iron
Grey cast iron GG25
The taper bush holder is ...
1610
130
25
90
80
9.00
7.5
2.5
110
6
7.5
60°
1.00
84839089
14090130
14090130
Grey cast iron
Grey cast iron GG25
The taper bush holder is ...
1615
200
38
110
85
15.30
7.5
2.5
150
6
7.5
60°
2.45
84839089
14090135
14090135
Grey cast iron
Grey cast iron GG25
The taper bush holder is ...
2012
145
32
115
95
12.00
9.5
2.5
125
6
9.5
60°
1.50
84839089
14090136
14090136
Grey cast iron
Grey cast iron GG25
The taper bush holder is ...
2012
270
32
140
110
11.80
8.5
2.5
190
6
9.5
60°
4.40
84839089
14090140
14090140
Grey cast iron
Grey cast iron GG25
The taper bush holder is ...
2517
185
45
130
115
19.00
12.5
2.5
155
6
11.5
60°
3.10
84839089
14090141
14090141
Grey cast iron
Grey cast iron GG25
The taper bush holder is ...
2517
340
45
170
125
17.80
9.5
2.5
240
6
11.5
45°
7.90
84839089
14090145
14090145
Grey cast iron
Grey cast iron GG25
The taper bush holder is ...
3020
220
51
165
145
19.00
12.5
2.5
190
6
13.5
60°
5.00
84839089
14090146
14090146
Grey cast iron
Grey cast iron GG25
The taper bush holder is ...
3020
430
51
220
160
18.80
13.5
2.5
300
8
13.5
45°
16.50
84839089
14090147
14090147
Steel
Steel
The taper bush holder is ...
3020
485
51
250
160
18.80
13.5
2.5
340
8
13.5
45°
21.00
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청