您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Machine support, medium loads
HPC
Conveyor and assembly parts
Conveyor components
Levelling feet
Powered by
CAD模型選擇
PFM - Fixed flanged plate levelling foot - Load 9,000N
17.02.2022
PTMR - Stainless steel telescopic furniture foot - With threaded stud
11.07.2023
PTMC - Stainless steel telescopic furniture foot - With square plate
11.07.2023
PAT85 - Articulated flanged plate levelling foot - Load 12,000N
17.02.2022
PAT123 - Articulated flanged plate levelling foot - Load 12,000N
17.02.2022
PRS50 - Swivel levelling solid foot - Stainless steel - Ø50 - Load 15,000N
17.02.2022
PRS80 - Swivel levelling solid foot - Stainless steel - Ø80 - Load 30, 000N
17.02.2022
PRS100 - Swivel levelling solid foot - Stainless steel – Ø100 - Load 55, 00...
17.02.2022
PR40 - Articulated levelling foot – Ø40 - Load up to 10 000N
17.02.2022
PR50 - Articulated levelling foot – Ø50 - Load up to 11 000N
17.02.2022
PR85 - Articulated levelling foot – Ø83 - Load 20 000N
17.02.2022
PR105 - Articulated levelling foot – Ø103 - Load 25 000N
17.02.2022
PR125 - Articulated levelling foot – Ø123 - Load 35 000N
17.02.2022
PR65C - Half-articulated foot Ø65 - Maximum load 18000N
11.07.2023
PRS30 - Solid stainless steel ball foot Ø30 - Max. up to 10,000N
17.02.2022
PAM - Articulated levelling solid foot- Stainless steel - Load 9000N
17.02.2022
PTA40 - Articulated foot with solid base foot Ø40 - Accepts loads up to 300...
21.07.2023
PTA40ss - Articulated foot with solid base foot Ø40 - Accepts loads up to 3...
21.07.2023
PTA40sssb - Articulated foot with solid base foot Ø40 - Accepts loads up to...
21.07.2023
PTA50 / PTA50ss - Articulated foot with solid base Ø50 - Accepts loads up t...
03.08.2023
PTA50ss/eb - Articulated foot with Ø50 sheet metal base - Max load: 4000 N....
17.02.2022
PTA80 / PTA80ss - Articulated levelling foot, pressed base Ø80 - Accepts lo...
03.08.2023
PTA80ss/eb - Articulated foot with Ø80 sheet metal base - Max load: 10000 N...
17.02.2022
PTA100 / PTA100ss - Articulated levelling foot, pressed base Ø100 - Accepts...
03.08.2023
PTA100ss/eb - Articulated foot with Ø100 sheet metal base - Max load: 15000...
17.02.2022
PTA150 / PTA150ss - Hinged foot with sheet metal base Ø150 - Max. up to 40,...
03.08.2023
PAMF80 - Articulated levelling foot, pressed bolt-down base Ø80 - Accepts l...
03.08.2023
PAMF80eb - Articulated foot with Ø80 sheet metal base - Max load: 10000 N. ...
17.02.2022
PTAF100 - Articulated levelling foot, pressed bolt-down base Ø100 - Accepts...
03.08.2023
PAMF100eb - Articulated foot with Ø100 sheet metal base - Max load: 15 000 ...
17.02.2022
PAMF120 - Articulated fixable foot, pressed bolt-down base Ø120 - Accepts l...
11.07.2023
PARF110 - Articulated pressed steel feet Ø110 - Maximum load 30,000N
03.08.2023
PARF80 - Articulated pressed steel feet Ø80 - Maximum load 20,000N
03.08.2023
PDR - Mounting feet with integrated castors - Centre castor
03.08.2023
PTKFss - Stainless steel swivelling foot, bolt-down - Max load 25,000N
03.08.2023
PTKss - Stainless steel swivelling foot - Max load 25,000N
03.08.2023
For articulated foot PR125 - Extension for articulated foot Ø123
11.07.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
Loading ...