M8, series 818, Automation Technology - Sensors and Actuators - connection cable 2 male cable connectors
binder
Automation Technology - Sensors and Actuators
M8-D
Connection cable, 2 male cable connector M8 x 1, moulded on cable, PUR green, shielded
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m8-d/connection20cable2c20220male20cable20connector20m820x2012c20moulded20on20cable2c20pur20green2c20shielded/m82c20series208182c20automation20technology20-20sensors20and20actuators.prj},{NB=77 5429 5429 50704-0100},{ARTNR=77 5429 5429 50704-0100},{PREVIEW=../../../_pool_/c7/b2/818_vl_ks-d_ks-d.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M8, series 818, Automation Technology - Sensors and Actuators},{BEZ=M8-D connection cable 2 male cable connectors, Contacts: 4, shielded, moulded cable, IP67, PUR green, 4 x AWG22, 1 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=connection cable 2 male cable connectors},{POLZ=4},{PRGRKU=M8-D},{SER=series 818},{STVER=M8 x 1},{ANSQM=0.34 mm²},{ANSQA=AWG 22},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=25 V AC (60V DC)},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 5429 5429 50704-0100
77 5429 5429 50704-0100
IP67
M8, series 818, Automatio...
M8-D connection cable 2 m...
Automation Technology - S...
connection cable 2 male c...
4
M8-D
series 818
M8 x 1
0.34 mm²
AWG 22
> 100 Mating cycles
shielded
25 V AC (60V DC)
1500 V
3
II
I
1500 V
4 A
≤ 15 mΩ
100.0
85° C (idle state)
-25 °C
6.7
1 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
max. 5 m
max. 5 m
200 m/min
-20 °C
-40 °C
80 °C
PUR
CuZn (Brass nickel plated...
PUR
green
CuZn (brass)
Polyolefin
77 5429 5429 50704-0200
77 5429 5429 50704-0200
IP67
M8, series 818, Automatio...
M8-D connection cable 2 m...
Automation Technology - S...
connection cable 2 male c...
4
M8-D
series 818
M8 x 1
0.34 mm²
AWG 22
> 100 Mating cycles
shielded
25 V AC (60V DC)
1500 V
3
II
I
1500 V
4 A
≤ 15 mΩ
100.0
85° C (idle state)
-25 °C
6.7
2 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
max. 5 m
max. 5 m
200 m/min
-20 °C
-40 °C
80 °C
PUR
CuZn (Brass nickel plated...
PUR
green
CuZn (brass)
Polyolefin
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Single-Ended Cordsets
Balluff
21.06.2024
MC000246 - Luminaire built-in installation box for concrete construction
#ETIM Deutschland
20.09.2021
LBT Flizz®- Enclosed plastic trough - High speeds and accelerations
igus
19.02.2024
2203539 - DFC T 2,4 QVGA S 5015
PHOENIX CONTACT
07.12.2023
Splitter
Balluff
21.06.2024
Double-Ended Cordsets
Balluff
21.06.2024
Field Attachables
Balluff
21.06.2024
1380019 - SAC-3P-M8MS/0,15-PUR/4P-M8FS B
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求