M/IS 610 - Socket head cap screw - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Aluminium Mold Bases Plastics
dme_standard
Powered by
CAD模型選擇
{dme/d_m_e_euro/2/e/dme_standard/m_is_610.prj},{NB=M12x100},{REF=M12100},{REFOLD=M12},{L=100},{D=M12},{B=28},{D1=18},{K=12},{S=10},{DA=12.000},{DB=9.853},{RB=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
L
Length
[mm]
D
Thread
[mm]
B
[mm]
D1
Diameter
[mm]
K
Length
[mm]
S
Width across flats
[mm]
M6x50
M650
50
M6
18
10
6
5
M6x70
M670
70
M6
18
10
6
5
M8x55
M855
55
M8
22
13
8
6
M8x65
M865
65
M8
22
13
8
6
M8x70
M870
70
M8
22
13
8
6
M8x80
M880
80
M8
22
13
8
6
M10x75
M1075
75
M10
25
16
10
8
M12x65
M1265
65
M12
28
18
12
10
M12x100
M12100
100
M12
28
18
12
10
IS 610 M6x50
IS610M06050
50
M6
18
10
6
5
IS 610 M6x70
IS610M06070
70
M6
18
10
6
5
IS 610 M8x55
IS610M08055
55
M8
22
13
8
6
IS 610 M8x65
IS610M08065
65
M8
22
13
8
6
IS 610 M8x70
IS610M08070
70
M8
22
13
8
6
IS 610 M8x80
IS610M08080
80
M8
22
13
8
6
IS 610 M10x75
IS610M10075
75
M10
25
16
10
8
IS 610 M12x65
IS610M12065
65
M12
28
18
12
10
IS 610 M12x100
IS610M12100
100
M12
28
18
12
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求