目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.1066 BM-AN - Tubular handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
M.1066
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/m_1066_combi/172_m1066_bm_an.prj},{NB=Tubular handles M.1066 BM/30-300-AN},{CODE=37813},{DESCRIPTION=M.1066 BM/30-300-AN},{DIM01=30},{DIM02=300±1},{DIM03=365},{DIM04=M8},{DIM05=75},{DIM06=60},{DIM07=18},{DIM08=270},{DIM09=30},{DIM10=15},{DIM11=3300},{DIM12=5700},{WEIGHT=280},{NDM=8.000},{KDM=6.647},{F=300.000},{L=365},{H1=60},{H=75},{L1=270},{LL=18},{L2=30},{D2=30.000},{P=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d2
[mm]
DIM02
f
[mm]
DIM03
L
[mm]
DIM04
d
ⁿ/ₐ
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
l
[mm]
DIM08
l1
[mm]
DIM09
l2
[mm]
DIM10
p
[mm]
WEIGHT
Weight
[g]
Tubular handles M.1066 BM...
37803
M.1066 BM/30-200-AN
30
200±1
265
M8
75
60
18
170
30
15
240
Tubular handles M.1066 BM...
37808
M.1066 BM/30-250-AN
30
250±1
315
M8
75
60
18
220
30
15
260
Tubular handles M.1066 BM...
37813
M.1066 BM/30-300-AN
30
300±1
365
M8
75
60
18
270
30
15
280
Tubular handles M.1066 BM...
37818
M.1066 BM/30-400-AN
30
400±1
465
M8
75
60
18
370
30
15
320
Tubular handles M.1066 BM...
37823
M.1066 BM/30-500-AN
30
500±1
565
M8
75
60
18
470
30
15
360
Tubular handles M.1066 BM...
37828
M.1066 BM/30-600-AN
30
600±1
665
M8
75
60
18
570
30
15
380
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求