目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LW.A - Vibration-damping levelling elements
Elesa+Ganter
Vibration mounts
LW.A
Powered by
CAD模型選擇
{elesa_ganter/vibration_mounts/lw_a/lw_a_asmtab.prj},{NB=Vibration-damping levelling elements LW.A-120-M16x1.5x130 (45)},{PARTNUMBER=415121},{DESCRIPTION=LW.A-120-M16x1.5x130},{POS=45},{DIM01=120},{DIM02=109},{DIM03=150},{DIM04=45},{DIM05=58},{DIM06=80},{DIM07=M16x1.5},{DIM08=9x9},{WEIGHT=1200},{L2=40.000},{L3=25.000},{L4=2.000},{R=5.000},{NDM=16.000},{L5=114.000},{SW=24.000},{L6=8.000},{S=9.000},{PPATH=lw_a_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
D1
[mm]
DIM03
l
[mm]
DIM04
L1 min
[mm]
DIM05
L1 max
[mm]
DIM06
d2
[mm]
DIM07
d
ⁿ/ₐ
DIM08
S
ⁿ/ₐ
WEIGHT
重量
[g]
Vibration-damping levelli...
415111
LW.A-80-M12x1.25x120
80
72
134
38
50
60
M12x1.25
8x8
530
Vibration-damping levelli...
415121
LW.A-120-M16x1.5x130
120
109
150
45
58
80
M16x1.5
9x9
1200
Vibration-damping levelli...
415131
LW.A-160-M20x1.5x170
160
150
192
55
70
130
M20x1.5
12x12
2650
Vibration-damping levelli...
415141
LW.A-200-M20x1.5x170
200
186
206
65
80
130
M20x1.5
12x12
4500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求