LSF - Swivel Clamp Connector Bases, Type IV, with internal serration
Inocon
1 Connecting
1B Tube clamps
LSF
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/lsf/gn_272_iv.prj},{NB=Laschen-Klemmverbinder LSF-40-IV-2},{PARTNUMBER=LSF-40-IV-2},{B=40},{FORM=IV},{KS=Klemmschrauben mit Innensechskant},{D1=8.5},{D2=6.5},{D3=M 8},{NDM=8.000},{P=1.250},{L=52.5},{M1=32.5},{M2=30.0},{T1=20.0},{T2=7},{S=13},{X1=60},{X2=42},{Y1=60},{Y2=42},{A=5.000},{C=2.978},{E=10.500},{F=10.000},{G=1.500},{H1=6.750},{H2=10.000},{H3=13.500},{H4=18.000},{H5=6.000},{H6=2.000},{OBVIS=schwarz},{WEIGHT=0.1000},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
B
Swivel width
[mm]
D1
[mm]
D2
[mm]
L
Length
[mm]
M1
[mm]
M2
[mm]
T1
[mm]
T2
[mm]
S
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Ba...
LSF-40-IV-8
40
8.5
6.5
52.5
32.5
30.0
20.0
7
13
60
42
60
42
blank
0.1000
76090000
YES
Swivel Clamp Connector Ba...
LSF-40-IV-2
40
8.5
6.5
52.5
32.5
30.0
20.0
7
13
60
42
60
42
black
0.1000
76090000
YES
Swivel Clamp Connector Ba...
LSF-65-IV-8
65
10.2
11.0
84.5
52.0
52.5
32.5
14
17
105
74
105
74
blank
0.5100
76090000
YES
Swivel Clamp Connector Ba...
LSF-65-IV-2
65
10.2
11.0
84.5
52.0
52.5
32.5
14
17
105
74
105
74
black
0.5100
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求