카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
LP - industrial form - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Hinge connection
Strap clamps
Single-piece elements
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/rvs/gelenk_verb/laschen_klem/einteilig/lp_if.prj},{NB=17300001020#IF-Laschenklemmstck-LP30},{CODE=173000010},{A=30.1},{FNENN=8},{C=16.0},{D=9.0},{E=40},{G=40},{H=45},{K=50.0},{L=93.0},{M=73.000},{P=33},{SKH=5.300},{SSW=13.000},{SDS=8.000},{SDB=9.000},{SW=11.000},{DU=16.000},{HU=1.600},{SBS=11.500},{SBB=11.500},{ST=7.000},{KB=1.500},{VZDA=35.000},{VZDI=28.000},{VZT=2.000},{AKA=20.000},{RADKL=11.000},{ASK=20.000},{WS1=4.000},{WS2=5.500},{DVBB=18.000},{HVBB=10.500},{VGLA=30.000},{CNSMASSEXACT=0.15},{ARTIKEL=Laschenklemmstück},{ARTIKELHELP=Laschenklemmstck-LP30},{TYPE=LP 30},{RKMATNR=X0173000010},{KLAVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{B=M8},{S=M8x35},{S2=M8x40},{KLEMMHEBELSNR=9022401},{SWR=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
KLAVIS
Clamping A
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
A
Clamping A
[mm]
B
Thread
ⁿ/ₐ
C
strap dimension
ⁿ/ₐ
D
dimension centre hole
[mm]
E
outer diameter- clamping
[mm]
G
outer diameter- clamping
[mm]
H
clamping depth
[mm]
K
length oh the cylinder
ⁿ/ₐ
L
Auxillary dimension
[mm]
M
Abstand Vorderkante-Arretierungsmitte
[mm]
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
MATNRMUTTER
Materialnummer Einpressmutter
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Maintenance interval for the item
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
KEYWORDSGER
Querverweise zur Verbesserung von Suchtreffern in Deutsch
ⁿ/ₐ
KEYWORDSEN
Querverweise zur Verbesserung von Suchtreffern in Englisch
ⁿ/ₐ
17200001020 Laschenklemms...
Strap clamp
LP 20
17200001020
Zinc plated screws
Ground finish
Stainless steel screws
20.1
M8
16.0
9.0
40
40
45
50.0
93.0
73.000
9022401
X094102
No Need
0.20
Cast aluminium
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
Alu-Rohrverbinder, Rohrve...
Aluminium pipe connector,...
17250001020 Laschenklemms...
Strap clamp
LP 25
17250001020
Zinc plated screws
Ground finish
Stainless steel screws
25.1
M8
16.0
9.0
40
40
45
50.0
93.0
73.000
9022401
X094102
No Need
0.18
Cast aluminium
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
Alu-Rohrverbinder, Rohrve...
Aluminium pipe connector,...
17300001020 Laschenklemms...
Strap clamp
LP 30
17300001020
Zinc plated screws
Ground finish
Stainless steel screws
30.1
M8
16.0
9.0
40
40
45
50.0
93.0
73.000
9022401
X094102
No Need
0.15
Cast aluminium
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
Alu-Rohrverbinder, Rohrve...
Aluminium pipe connector,...
17320001020 Laschenklemms...
Strap clamp
LP 32
17320001020
Zinc plated screws
Ground finish
Stainless steel screws
32.2
M10
22.0
11.0
56
56
60
68.0
128.0
100.000
9024301
X094103
No Need
0.49
Cast aluminium
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
Alu-Rohrverbinder, Rohrve...
Aluminium pipe connector,...
17350001020 Laschenklemms...
Strap clamp
LP 35
17350001020
Zinc plated screws
Ground finish
Stainless steel screws
35.2
M10
22.0
11.0
56
56
60
68.0
128.0
100.000
9024301
X094103
No Need
0.47
Cast aluminium
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
Alu-Rohrverbinder, Rohrve...
Aluminium pipe connector,...
17400001020 Laschenklemms...
Strap clamp
LP 40
17400001020
Zinc plated screws
Ground finish
Stainless steel screws
40.2
M10
22.0
11.0
56
56
60
68.0
128.0
100.000
9024301
X094103
No Need
0.42
Cast aluminium
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
Alu-Rohrverbinder, Rohrve...
Aluminium pipe connector,...
17420001020 Laschenklemms...
Strap clamp
LP 42
17420001020
Zinc plated screws
Ground finish
Stainless steel screws
42.2
M10
25.0
11.0
66
66
70
78.0
148.0
115.000
9024401
X094103
No Need
0.69
Cast aluminium
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
Alu-Rohrverbinder, Rohrve...
Aluminium pipe connector,...
17450001020 Laschenklemms...
Strap clamp
LP 45
17450001020
Zinc plated screws
Ground finish
Stainless steel screws
45.2
M10
25.0
11.0
66
66
70
78.0
148.0
115.000
9024401
X094103
No Need
0.66
Cast aluminium
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
Alu-Rohrverbinder, Rohrve...
Aluminium pipe connector,...
17480001020 Laschenklemms...
Strap clamp
LP 48
17480001020
Zinc plated screws
Ground finish
Stainless steel screws
48.2
M10
25.0
11.0
66
66
70
78.0
148.0
115.000
9024401
X094103
No Need
0.61
Cast aluminium
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
Alu-Rohrverbinder, Rohrve...
Aluminium pipe connector,...
17500001020 Laschenklemms...
Strap clamp
LP 50
17500001020
Zinc plated screws
Ground finish
Stainless steel screws
50.2
M10
25.0
11.0
66
66
70
78.0
148.0
115.000
9024401
X094103
No Need
0.58
Cast aluminium
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
Alu-Rohrverbinder, Rohrve...
Aluminium pipe connector,...
17600001020 Laschenklemms...
Strap clamp
LP 60
17600001020
Zinc plated screws
Ground finish
Stainless steel screws
60.2
M12
30.0
13.5
80
80
80
90.0
175.0
135.000
9024401
X094531
No Need
0.99
Cast aluminium
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
Alu-Rohrverbinder, Rohrve...
Aluminium pipe connector,...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청