LMZ - Linear Bearing Wiper - Retainer 1/4" to 1 1/4" Shaft Size Polyurethane
WMBerg
INCH
Linear Components
Linear Seals, Retainers & Wipers
Powered by
CAD模型選擇
{wmberg/b2000/linear_components/linear_seals_retainers_wipers/e68.prj},{NB=LMZ-5},{PN=LMZ-5},{DES=Linear Bearing Wiper},{CN=Master Inch/Metric Catalog},{CP=E67},{STYLE=Closed Style},{SD=1},{OD=1.68},{L=0.40},{UWLB=LMB-5 OR LMC-5},{D=1.0000},{TYP=1.0000},{PSTOL=0.0010},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
SD
Shaft Diameter
[Inch]
OD
Outside Diameter
[Inch]
L
Width
[Inch]
UWLB
Use With Linear Bearing
ⁿ/ₐ
LMZ-1
LMZ-1
Linear Bearing Wiper
Master Inch/Metric Catalo...
Closed Style
1/4
0.63
0.25
LMB-1
LMZ-2
LMZ-2
Linear Bearing Wiper
Master Inch/Metric Catalo...
Closed Style
3/8
0.74
0.24
LMB-2
LMZ-3
LMZ-3
Linear Bearing Wiper
Master Inch/Metric Catalo...
Closed Style
1/2
0.99
0.25
LMB-3 OR LMC-3
LMZ-4
LMZ-4
Linear Bearing Wiper
Master Inch/Metric Catalo...
Closed Style
3/4
1.37
0.39
LMB-4 OR LMC-4
LMZ-5
LMZ-5
Linear Bearing Wiper
Master Inch/Metric Catalo...
Closed Style
1
1.68
0.40
LMB-5 OR LMC-5
LMZ-6
LMZ-6
Linear Bearing Wiper
Master Inch/Metric Catalo...
Closed Style
1-1/4
2.12
0.49
LMB-6 OR LMC-6
LMZ-13
LMZ-13
Linear Bearing Wiper
Master Inch/Metric Catalo...
Open Style
1/2
0.99
0.25
LMD-3
LMZ-14
LMZ-14
Linear Bearing Wiper
Master Inch/Metric Catalo...
Open Style
3/4
1.37
0.39
LMD-4
LMZ-15
LMZ-15
Linear Bearing Wiper
Master Inch/Metric Catalo...
Open Style
1
1.68
0.40
LMD-5
LMZ-16
LMZ-16
Linear Bearing Wiper
Master Inch/Metric Catalo...
Open Style
1-1/4
2.12
0.49
LMD-6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求