目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMY.F-HV - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMY.F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmy_f/lmy_f_hv_asmtab.prj},{NB=Levelling elements LMY.F-100-SST-M24x269-HV (01)},{CODE=408122},{DESCRIPTION=LMY.F-100-SST-M24x269-HV},{ROT=0},{POS=1},{DIM01=100},{DIM02=M24},{DIM03=35},{DIM04=269},{DIM05=67},{DIM06=9.0},{DIM07=-},{DIM08=67},{DIM09=48},{DIM10=20},{DIM11=30},{DIM12=70.5},{WEIGHT=-},{DIM07X=0.0},{NDM=24},{PPATH=lmy_f_hv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
ⁿ/ₐ
DIM02
d
ⁿ/ₐ
DIM03
d1
ⁿ/ₐ
DIM04
l
ⁿ/ₐ
DIM05
l1
ⁿ/ₐ
DIM06
l2
ⁿ/ₐ
DIM07
l3
ⁿ/ₐ
DIM08
l4
ⁿ/ₐ
DIM09
l5
ⁿ/ₐ
DIM10
s
ⁿ/ₐ
DIM11
s1
ⁿ/ₐ
DIM12
f
ⁿ/ₐ
WEIGHT
Weight
[g]
Levelling elements LMY.F-...
408034
LMY.F-80-SST-M16x118-HV
80
M16
24
118
45
8.5
-
45
29
12
20
54.5
-
Levelling elements LMY.F-...
408037
LMY.F-80-SST-M16x143-HV
80
M16
24
143
45
8.5
-
45
29
12
20
54.5
-
Levelling elements LMY.F-...
408040
LMY.F-80-SST-M16x168-HV
80
M16
24
168
45
8.5
-
45
29
12
20
54.5
-
Levelling elements LMY.F-...
408041
LMY.F-80-SST-M16x193-HV
80
M16
24
193
45
8.5
-
45
29
12
20
54.5
-
Levelling elements LMY.F-...
408049
LMY.F-80-SST-M20x143-HV
80
M20
30
143
56
8.5
-
56
36
16
24
54.5
-
Levelling elements LMY.F-...
408052
LMY.F-80-SST-M20x168-HV
80
M20
30
168
56
8.5
-
56
36
16
24
54.5
-
Levelling elements LMY.F-...
408053
LMY.F-80-SST-M20x193-HV
80
M20
30
193
56
8.5
-
56
36
16
24
54.5
-
Levelling elements LMY.F-...
408056
LMY.F-80-SST-M20x243-HV
80
M20
30
243
56
8.5
-
56
36
16
24
54.5
-
Levelling elements LMY.F-...
408063
LMY.F-80-SST-M24x168-HV
80
M24
35
168
67
8.5
-
67
42
20
30
54.5
-
Levelling elements LMY.F-...
408066
LMY.F-80-SST-M24x218-HV
80
M24
35
218
67
8.5
-
67
42
20
30
54.5
-
Levelling elements LMY.F-...
408067
LMY.F-80-SST-M24x268-HV
80
M24
35
268
67
8.5
-
67
42
20
30
54.5
-
Levelling elements LMY.F-...
408089
LMY.F-100-SST-M16x119-HV
100
M16
24
119
45
9.0
-
45
32
12
20
70.5
-
Levelling elements LMY.F-...
408092
LMY.F-100-SST-M16x144-HV
100
M16
24
144
45
9.0
-
45
32
12
20
70.5
-
Levelling elements LMY.F-...
408095
LMY.F-100-SST-M16x169-HV
100
M16
24
169
45
9.0
-
45
32
12
20
70.5
-
Levelling elements LMY.F-...
408096
LMY.F-100-SST-M16x194-HV
100
M16
24
194
45
9.0
-
45
32
12
20
70.5
-
Levelling elements LMY.F-...
408104
LMY.F-100-SST-M20x144-HV
100
M20
30
144
56
9.0
-
56
40
16
24
70.5
-
Levelling elements LMY.F-...
408107
LMY.F-100-SST-M20x169-HV
100
M20
30
169
56
9.0
-
56
40
16
24
70.5
-
Levelling elements LMY.F-...
408108
LMY.F-100-SST-M20x194-HV
100
M20
30
194
56
9.0
-
56
40
16
24
70.5
-
Levelling elements LMY.F-...
408111
LMY.F-100-SST-M20x244-HV
100
M20
30
244
56
9.0
-
56
40
16
24
70.5
-
Levelling elements LMY.F-...
408118
LMY.F-100-SST-M24x169-HV
100
M24
35
169
67
9.0
-
67
48
20
30
70.5
-
Levelling elements LMY.F-...
408121
LMY.F-100-SST-M24x219-HV
100
M24
35
219
67
9.0
-
67
48
20
30
70.5
-
Levelling elements LMY.F-...
408122
LMY.F-100-SST-M24x269-HV
100
M24
35
269
67
9.0
-
67
48
20
30
70.5
-
Levelling elements LMY.F-...
408184
LMY.F-80-AS-SST-M16x118-H...
80
M16
24
118
45
8.5
2
45
29
12
20
54.5
-
Levelling elements LMY.F-...
408187
LMY.F-80-AS-SST-M16x143-H...
80
M16
24
143
45
8.5
2
45
29
12
20
54.5
-
Levelling elements LMY.F-...
408190
LMY.F-80-AS-SST-M16x168-H...
80
M16
24
168
45
8.5
2
45
29
12
20
54.5
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求