目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMR.F - Levelling elements for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMR.F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmr_f_combi/lmr_f_asmtab.prj},{NB=Levelling elements for ground mounting LMR.F-80-AS-M12x125(0)},{CODE=406923},{DESCRIPTION=LMR.F-80-AS-M12x125},{ROT=0},{DIM01=80},{DIM02=M12},{DIM02X=12},{DIM03=125},{DIM04=28},{DIM05=20},{DIM06=7},{DIM07=70},{DIM08=30},{DIM09=15},{DIM10=-},{DIM11=17},{DIM12=12000},{WEIGHT=400},{R=9.000},{X=7.830},{PPATH=lmr_f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM02X
d NDM
[mm]
DIM03
l
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
l4
[mm]
DIM08
l5
[mm]
DIM09
d1
[mm]
DIM10
s
[mm]
DIM11
s1
[mm]
DIM12
Max. limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements for gr...
406711
LMR.F-50-AS-M8x40
50
M8
8
40
26
18
7
45
25
13
-
17
8000
95
Levelling elements for gr...
406713
LMR.F-50-AS-M8x50
50
M8
8
50
26
18
7
45
25
13
-
17
8000
105
Levelling elements for gr...
406712
LMR.F-50-AS-M8x63
50
M8
8
63
26
18
7
45
25
13
-
17
8000
140
Levelling elements for gr...
406715
LMR.F-50-AS-M10x50
50
M10
10
50
26
18
7
45
25
13
-
17
10000
130
Levelling elements for gr...
406717
LMR.F-50-AS-M10x60
50
M10
10
60
26
18
7
45
25
13
-
17
10000
140
Levelling elements for gr...
406719
LMR.F-50-AS-M10x80
50
M10
10
80
26
18
7
45
25
13
-
17
10000
155
Levelling elements for gr...
406718
LMR.F-50-AS-M10x100
50
M10
10
100
26
18
7
45
25
13
-
17
10000
170
Levelling elements for gr...
406721
LMR.F-50-AS-M12x60
50
M12
12
60
26
18
7
45
25
13
-
17
12000
200
Levelling elements for gr...
406723
LMR.F-50-AS-M12x80
50
M12
12
80
26
18
7
45
25
13
-
17
12000
160
Levelling elements for gr...
406725
LMR.F-50-AS-M12x100
50
M12
12
100
26
18
7
45
25
13
-
17
12000
180
Levelling elements for gr...
406726
LMR.F-50-AS-M12x125
50
M12
12
125
26
18
7
45
25
13
-
17
12000
200
Levelling elements for gr...
406732
LMR.F-50-AS-M16x75
50
M16
16
75
32
18
7
45
25
13
8
12
16000
232
Levelling elements for gr...
406734
LMR.F-50-AS-M16x100
50
M16
16
100
32
18
7
45
25
13
8
12
16000
265
Levelling elements for gr...
406736
LMR.F-50-AS-M16x125
50
M16
16
125
32
18
7
45
25
13
8
12
16000
305
Levelling elements for gr...
406738
LMR.F-50-AS-M16x150
50
M16
16
150
32
18
7
45
25
13
8
12
16000
340
Levelling elements for gr...
406739
LMR.F-50-AS-M16x200
50
M16
16
200
32
18
7
45
25
13
8
12
16000
380
Levelling elements for gr...
406740
LMR.F-50-AS-M16x250
50
M16
16
250
32
18
7
45
25
13
8
12
16000
400
Levelling elements for gr...
406811
LMR.F-60-AS-M8x40
60
M8
8
40
27
19
7
50
25
13
-
17
8000
140
Levelling elements for gr...
406813
LMR.F-60-AS-M8x50
60
M8
8
50
27
19
7
50
25
13
-
17
8000
150
Levelling elements for gr...
406812
LMR.F-60-AS-M8x63
60
M8
8
63
27
19
7
50
25
13
-
17
8000
180
Levelling elements for gr...
406815
LMR.F-60-AS-M10x50
60
M10
10
50
27
19
7
50
25
13
-
17
10000
170
Levelling elements for gr...
406817
LMR.F-60-AS-M10x60
60
M10
10
60
27
19
7
50
25
13
-
17
10000
180
Levelling elements for gr...
406819
LMR.F-60-AS-M10x80
60
M10
10
80
27
19
7
50
25
13
-
17
10000
190
Levelling elements for gr...
406818
LMR.F-60-AS-M10x100
60
M10
10
100
27
19
7
50
25
13
-
17
10000
291
Levelling elements for gr...
406821
LMR.F-60-AS-M12x60
60
M12
12
60
27
19
7
50
25
13
-
17
12000
215
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求