目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMP.SST-FF - Levelling elements for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMP.FF
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmp_ff/lmp_sst_ff_asmtab.prj},{NB=Levelling elements for ground mounting LMP.50-SST-M10-FF(0)},{CODE=403143},{DESCRIPTION=LMP.50-SST-M10-FF},{POS=0},{DIM01=50},{DIM02=M10},{NDM=10},{DIM03=6.6},{DIM04=28},{DIM05=2.5},{DIM06=38},{DIM07=10},{DIM08=14},{DIM09=14000},{WEIGHT=79},{PPATH=lmp_sst_ff_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
d1
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l4
[mm]
DIM07
h
[mm]
DIM08
s
[mm]
DIM09
Max. limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements for gr...
403101
LMP.40-SST-M8-FF
40
M8
5.4
25
2.0
30
8
14
8000
63
Levelling elements for gr...
403103
LMP.40-SST-M10-FF
40
M10
5.4
28
2.0
30
10
14
12000
61
Levelling elements for gr...
404493
LMP.40-SST-M12-FF
40
M12
5.4
31
2.0
30
12
17
12000
68
Levelling elements for gr...
403141
LMP.50-SST-M8-FF
50
M8
6.6
25
2.5
38
8
14
8000
81
Levelling elements for gr...
403143
LMP.50-SST-M10-FF
50
M10
6.6
28
2.5
38
10
14
14000
79
Levelling elements for gr...
403191
LMP.60-SST-M8-FF
60
M8
6.6
25
2.5
48
8
14
8000
98
Levelling elements for gr...
403193
LMP.60-SST-M10-FF
60
M10
6.6
28
2.5
48
10
14
14000
96
Levelling elements for gr...
403195
LMP.60-SST-M12-FF
60
M12
6.6
32
2.5
48
12
17
16000
111
Levelling elements for gr...
403241
LMP.80-SST-M10-FF
80
M10
8.6
29
3.0
64
10
14
14000
156
Levelling elements for gr...
403243
LMP.80-SST-M12-FF
80
M12
8.6
32
3.0
64
12
17
20000
172
Levelling elements for gr...
403245
LMP.80-SST-M16-FF
80
M16
8.6
38
3.0
64
16
22
20000
189
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求