您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMD.F-SL (d-l) - Levelling feet for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMD-F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmd_f/lmd_f_sl_d_l_asmtab.prj},{NB=Levelling feet for ground mounting LMD.F-SL-80-M16x75(0)},{CODE=409137},{DESCRIPTION=LMD.F-SL-80-M16x75},{POS=0},{DIM01=80},{DIM02=75},{DIM03=18},{DIM04=70},{DIM05=M16},{DIM06=13},{DIM07=3},{DIM08=1.3},{DIM09=27},{DIM10=26},{DIM11=12},{DIM12=8},{DIM13=15},{WEGIHT=311},{NDM=16},{VER=12},{PPATH=lmd_f_sl_d_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
l
[mm]
DIM03
l1
[mm]
DIM04
l4
[mm]
DIM05
d2
ⁿ/ₐ
DIM06
d3
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
m1
[mm]
DIM10
m2
[mm]
DIM11
s
[mm]
DIM12
s1
[mm]
DIM13
r
[mm]
WEGIHT
Weight
[g]
Levelling feet for ground...
409103
LMD.F-SL-80-M8x40
80
40
12
70
M8
13
3
1.3
27
26
17
-
15
205
Levelling feet for ground...
409105
LMD.F-SL-80-M8x50
80
50
12
70
M8
13
3
1.3
27
26
17
-
15
208
Levelling feet for ground...
409107
LMD.F-SL-80-M8x63
80
63
12
70
M8
13
3
1.3
27
26
17
-
15
212
Levelling feet for ground...
409113
LMD.F-SL-80-M10x50
80
50
12
70
M10
13
3
1.3
27
26
17
-
15
230
Levelling feet for ground...
409115
LMD.F-SL-80-M10x60
80
60
12
70
M10
13
3
1.3
27
26
17
-
15
247
Levelling feet for ground...
409117
LMD.F-SL-80-M10x80
80
80
12
70
M10
13
3
1.3
27
26
17
-
15
256
Levelling feet for ground...
409119
LMD.F-SL-80-M10x100
80
100
12
70
M10
13
3
1.3
27
26
17
-
15
266
Levelling feet for ground...
409125
LMD.F-SL-80-M12x60
80
60
12
70
M12
13
3
1.3
27
26
17
-
15
264
Levelling feet for ground...
409127
LMD.F-SL-80-M12x80
80
80
12
70
M12
13
3
1.3
27
26
17
-
15
250
Levelling feet for ground...
409129
LMD.F-SL-80-M12x100
80
100
12
70
M12
13
3
1.3
27
26
17
-
15
293
Levelling feet for ground...
409131
LMD.F-SL-80-M12x125
80
125
12
70
M12
13
3
1.3
27
26
17
-
15
315
Levelling feet for ground...
409137
LMD.F-SL-80-M16x75
80
75
18
70
M16
13
3
1.3
27
26
12
8
15
311
Levelling feet for ground...
409139
LMD.F-SL-80-M16x100
80
100
18
70
M16
13
3
1.3
27
26
12
8
15
343
Levelling feet for ground...
409141
LMD.F-SL-80-M16x125
80
125
18
70
M16
13
3
1.3
27
26
12
8
15
375
Levelling feet for ground...
409143
LMD.F-SL-80-M16x150
80
150
18
70
M16
13
3
1.3
27
26
12
8
15
407
Levelling feet for ground...
409145
LMD.F-SL-80-M16x200
80
200
18
70
M16
13
3
1.3
27
26
12
8
15
467
Levelling feet for ground...
409159
LMD.F-SL-80-M20x75
80
75
19
70
M20
13
3
1.3
27
26
15
10
15
406
Levelling feet for ground...
409151
LMD.F-SL-80-M20x100
80
100
19
70
M20
13
3
1.3
27
26
15
10
15
456
Levelling feet for ground...
409153
LMD.F-SL-80-M20x125
80
125
19
70
M20
13
3
1.3
27
26
15
10
15
506
Levelling feet for ground...
409155
LMD.F-SL-80-M20x150
80
150
19
70
M20
13
3
1.3
27
26
15
10
15
555
Levelling feet for ground...
409157
LMD.F-SL-80-M20x200
80
200
19
70
M20
13
3
1.3
27
26
15
10
15
646
Levelling feet for ground...
409162
LMD.F-SL-80-M24x100
80
100
22
70
M24
13
3
1.3
27
26
19
12
15
599
Levelling feet for ground...
409164
LMD.F-SL-80-M24x125
80
125
22
70
M24
13
3
1.3
27
26
19
12
15
671
Levelling feet for ground...
409166
LMD.F-SL-80-M24x150
80
150
22
70
M24
13
3
1.3
27
26
19
12
15
743
Levelling feet for ground...
409168
LMD.F-SL-80-M24x200
80
150
22
70
M24
13
3
1.3
27
26
19
12
15
881
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求