LK1A-N - Threaded Spring Plungers - Thread Locking Element
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Threaded Spring Plungers
Threaded Spring Plungers - Thread Locking Element
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020600/p190250/lk1a-n.prj},{NB=LK3-N},{PN=LK3-N},{AMERSID=1140952},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Locking Element},{NOSETYPE=Steel Nose - Light End Pressure},{ENDFORCELBSINITI=1.00000000},{ENDFORCELBSFINAL=3.50000000},{A=1/4-20},{B=0.531},{C=0.078},{D=0.119},{A1=0.2500},{PITCH=0.05000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
NOSETYPE
Nose Type
ⁿ/ₐ
ENDFORCELBSINITI
End Force Lbs Initial
ⁿ/ₐ
ENDFORCELBSFINAL
End Force Lbs Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Body Length
[Inch]
C
C Ball Height
[Inch]
D
D Ball Diameter
[Inch]
LK1A-N
LK1A-N
1140941
-
-
Locking Element
Steel Nose - Light End Pr...
1/2
1 1/2
8-32
0.437
0.052
0.070
LK1-N
LK1-N
1140944
-
-
Locking Element
Steel Nose - Light End Pr...
1/2
1 1/2
8-36
0.437
0.052
0.070
LK2-N
LK2-N
1140948
-
-
Locking Element
Steel Nose - Light End Pr...
3/4
2 1/2
10-32
0.468
0.065
0.093
LK3-N
LK3-N
1140952
-
-
Locking Element
Steel Nose - Light End Pr...
1
3 1/2
1/4-20
0.531
0.078
0.119
LK4-N
LK4-N
1140956
-
-
Locking Element
Steel Nose - Light End Pr...
1/4
4
5/16-18
0.562
0.084
0.135
LK5-N
LK5-N
1140960
-
-
Locking Element
Steel Nose - Light End Pr...
1 1/2
5
3/8-16
0.625
0.110
0.186
LK6-N
LK6-N
1140964
-
-
Locking Element
Steel Nose - Light End Pr...
1 3/4
5 1/2
1/2-13
0.750
0.151
0.248
LK7-N
LK7-N
1140968
-
-
Locking Element
Steel Nose - Light End Pr...
2
8 1/2
5/8-11
1.062
0.215
0.310
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求