您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
LF2A - Tapered Caps & Plugs - Wide Flange
Essentra Components
Caps, Plugs & Masking
Push Fit Caps
Tapered Caps & Plugs
Tapered Caps & Plugs - Wide Flange
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f08000000/l3_f08130000/p050595/lf2a.prj},{NB=LF-13},{PN=LF-13},{AMERSID=-},{APACID=-},{EMEAID=1050481},{MAT=Low-Density Polyethlene},{COLOR=Yellow},{A=0.725},{AM=18.42},{B=0.628},{BM=15.95},{C=1.062},{CM=26.97},{D=0.528},{DM=13.41},{E=0.558},{EM=14.17},{F=0.667},{FM=16.94},{G=0.090},{GM=2.29},{ORR=0.031},{IR=0.015},{BT=0.031},{GL=0.062},{GHT=0.030},{GW=0.010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Outside Major Diameter Inch
[Inch]
AM
A Outside Major Diameter Metric
[mm]
B
B Outside Minor Diameter Inch
[Inch]
BM
B Outside Minor Diameter Metric
[mm]
C
C Flange Diameter Inch
[Inch]
CM
C Flange Diameter Metric
[mm]
D
D Inside Height Inch
[Inch]
DM
D Inside Height Metric
[mm]
E
E Inside Minor Diameter Inch
[Inch]
EM
E Inside Minor Diameter Metric
[mm]
F
F Inside Major Diameter Inch
[Inch]
FM
F Inside Major Diameter Metric
[mm]
G
G Flange Thickness Inch
[Inch]
GM
G Flange Thickness Metric
[mm]
LF2A
LF2A
1050496
-
1050496
Low-Density Polyethlene
Blue
0.240
6.10
0.173
4.39
0.562
14.27
0.465
11.81
0.111
2.82
0.177
4.50
0.090
2.29
LF3A
LF3A
1050502
-
-
Low-Density Polyethlene
Blue
0.290
7.37
0.236
5.99
0.485
12.32
0.402
10.21
0.146
3.71
0.245
6.22
0.090
2.29
LF-3
LF-3
-
-
1050502
Low-Density Polyethlene
Blue
0.290
7.37
0.236
5.99
0.485
12.32
0.402
10.21
0.146
3.71
0.245
6.22
0.090
2.29
LF5A
LF5A
1050503
-
-
Low-Density Polyethlene
Red
0.374
9.50
0.307
7.80
0.724
18.39
0.404
10.26
0.248
6.30
0.303
7.70
0.030
0.76
LF6A
LF6A
1050504
-
-
Low-Density Polyethlene
Blue
0.418
10.62
0.367
9.32
0.740
18.80
0.402
10.21
0.298
7.57
0.354
8.99
0.090
2.29
LF-6
LF-6
-
-
1050504
Low-Density Polyethlene
Blue
0.418
10.62
0.367
9.32
0.740
18.80
0.402
10.21
0.298
7.57
0.354
8.99
0.090
2.29
1050504
1050504
-
-
-
Low-Density Polyethlene
Blue
0.418
10.62
0.367
9.32
0.740
18.80
0.402
10.21
0.298
7.57
0.354
8.99
0.090
2.29
LF7A
LF7A
1050505
-
-
Low-Density Polyethlene
Blue
0.447
11.35
0.397
10.08
0.795
20.19
0.402
10.21
0.328
8.33
0.383
9.73
0.090
2.29
LF-7
LF-7
-
-
1050505
Low-Density Polyethlene
Blue
0.447
11.35
0.397
10.08
0.795
20.19
0.402
10.21
0.328
8.33
0.383
9.73
0.090
2.29
LF8A
LF8A
1050506
-
-
Low-Density Polyethlene
Blue
0.475
12.07
0.427
10.85
0.812
20.62
0.402
10.21
0.356
9.04
0.422
10.72
0.090
2.29
LF9A
LF9A
1050507
-
-
Low-Density Polyethlene
Blue
0.509
12.93
0.440
11.18
0.820
20.83
0.465
11.81
0.375
9.53
0.450
11.43
0.090
2.29
LF10A
LF10A
1050476
-
-
Low-Density Polyethlene
Blue
0.547
13.89
0.481
12.22
0.870
22.10
0.460
11.68
0.409
10.39
0.493
12.52
0.090
2.29
LF-10
LF-10
-
-
1050476
Low-Density Polyethlene
Blue
0.547
13.89
0.481
12.22
0.870
22.10
0.460
11.68
0.409
10.39
0.493
12.52
0.090
2.29
LF11A
LF11A
1050477
-
-
Low-Density Polyethlene
Blue
0.616
15.65
0.530
13.46
0.940
23.88
0.470
11.94
0.470
11.94
0.570
14.48
0.090
2.29
LF11XA
LF11XA
1050478
-
-
Low-Density Polyethlene
Blue
0.631
16.03
0.565
14.35
0.950
24.13
0.491
12.47
0.500
12.70
0.580
14.73
0.090
2.29
LF-11X
LF-11X
-
-
1050478
Low-Density Polyethlene
Blue
0.631
16.03
0.565
14.35
0.950
24.13
0.491
12.47
0.500
12.70
0.580
14.73
0.090
2.29
LF12A
LF12A
1050479
-
-
Low-Density Polyethlene
Blue
0.659
16.74
0.580
14.99
0.983
24.97
0.527
13.39
0.518
13.16
0.605
15.37
0.090
2.29
LF12XA
LF12XA
1050480
-
-
Low-Density Polyethlene
Blue
0.687
17.45
0.610
15.49
1.031
26.19
0.527
13.39
0.548
13.92
0.635
16.13
0.090
2.29
LF-12X
LF-12X
-
-
1050480
Low-Density Polyethlene
Blue
0.687
17.45
0.610
15.49
1.031
26.19
0.527
13.39
0.548
13.92
0.635
16.13
0.090
2.29
LF13XA
LF13XA
1050482
-
-
Low-Density Polyethlene
Yellow
0.710
18.03
0.655
16.64
1.062
26.97
0.528
13.41
0.585
14.86
0.647
16.43
0.090
2.29
LF13A
LF13A
1050481
-
-
Low-Density Polyethlene
Yellow
0.725
18.42
0.628
15.95
1.062
26.97
0.528
13.41
0.558
14.17
0.667
16.94
0.090
2.29
LF-13
LF-13
-
-
1050481
Low-Density Polyethlene
Yellow
0.725
18.42
0.628
15.95
1.062
26.97
0.528
13.41
0.558
14.17
0.667
16.94
0.090
2.29
LF15A
LF15A
1050483
-
-
Low-Density Polyethlene
Blue
0.775
19.69
0.690
17.53
1.125
28.58
0.559
14.20
0.620
15.75
0.721
18.31
0.090
2.29
LF15XA
LF15XA
1050484
-
-
Low-Density Polyethlene
Blue
0.812
20.62
0.725
18.42
1.140
28.96
0.580
14.99
0.662
16.81
0.765
19.43
0.090
2.29
LF-15X
LF-15X
-
-
1050484
Low-Density Polyethlene
Blue
0.812
20.62
0.725
18.42
1.140
28.96
0.580
14.99
0.662
16.81
0.765
19.43
0.090
2.29
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IDC-161 - Idler Shafts
Essentra Components
19.04.2016
ROC-2823-004 - Lock & Flange Nuts - Metal with Nylon Insert
Essentra Components
23.07.2014
AJ-709 - Thumb Nuts - Metal Round
Essentra Components
23.07.2014
PCS-4501 - Locating Rings
Essentra Components
11.08.2014
ACE-1905 - Shock Absorbers - Self-Compensating
Essentra Components
19.04.2016
GAS-43 - Gas Springs - Automatic Locking
Essentra Components
19.04.2016
AES-13112 - T-Nuts - Drop In
Essentra Components
29.07.2014
WN-105 - T-Nuts - Three Pronged
Essentra Components
23.07.2014
ROC-4151-007 - Machine Screw Nuts - Square
Essentra Components
23.07.2014
MAN-0 - Cap Nuts
Essentra Components
23.07.2014
TSP-560 - 270° Torsion Springs
Essentra Components
19.04.2016
JS-401A - Wire Die Springs
Essentra Components
19.04.2016
CTC-502 - Shaft Collars - Hex Bore Clamp, One-Piece
Essentra Components
19.04.2016
IM-400 - Tool Clips - Nickel Plated
Essentra Components
18.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求